C16/M - Tank Weighing Module for 20 t - 400 t C16/M - Tank Weighing Module for 20 t - 400 t | HBM

Whether for building industry tanks, coal bunkers or tanks for liquids and gases, the C16 weigh module has the specific properties required and is available for all applications.

All the weighing modules, whether galvanized or made of stainless steel, are fitted with integrated stay rods to absorb the horizontal forces, such as typically occur with wind loads. Anti-liftoff devices are included in the design as an accessory and can be easily fitted by the user when required.

The metrological heart of the module is the C16 selfrestoring pendulum load cell, which is available in various versions.

Special optional features of C16 weighing modules:

  • Accuracy class D1, C3 under OIML
  • IECEx/ATEX zone 1/21 or zone 2/21
  • FM approval (explosion protection for the USA)
  • Overvoltage protection

The weighing modules are available with maximum capacities ranging from 20 t to 200 t. This allows tanks of up to approximately 400t, to be constructed and, subject to the design, also made legal for trade.

Key Features

  • Equipped with C16 self-restoring rocker pin load cell, Class D1 according to OIML R60, optionally Class C3
  • Transverse control arm included in the scope of supply
  • Designed for lift-off securing device
  • Maintenance-free
  • Compact installation at minimum installation height
  • Easy installation
  • Galvanized material and stainless steel version available

Nominal load: 20 t / 30 t / 40 t / 60 t / 100 t / 200 t 

Product Literature

Título / DescriçãoIdioma
Data Sheets
C16M - Caractéristiques techniques French
C16M - Data Sheet English
C16M - Datenblatt German
C16M - Hoja de características Spanish
C16M - Prospetto dati Italian
C16M - спецификация Russian
C16M - データシート Japanese
C16M - 数据表 Chinese
Catálogos
HBM weighing technology for industry - Brochure English
Industrielle Wägetechnik von HBM - Broschüre German
Tecnologia di pesatura industriale della HBM - Opuscolo Italian
Instruções de Montagem
C16M - Mounting instructions English, German, Spanish
C16M - руководство Russian
Certificados
EU-Baumusterprüfbescheinigung – BVS 13 ATEX E 108 X German
EU-Type Examination Certificate – BVS 13 ATEX E 108 X English
FM-Certificate of conformity – FM 18 CA 0144 X

Only for option AI1/21

English
FM-Certificate of conformity – FM 18 US 0176 X

Only for option AI1/21

English
Declaration of Conformity
C16A - Declaração de conformidade UE Multi idiomas
Explosion Protection: Declaration of Conformity
C16/C2/U2A/C2A/HLC/PW15/PW25/PW27/PW29/RSC/RTN/Z6/Z6R/Z16 - UK Declaration of Conformity

Ex IIG for zone 2 and Ex IID for zone 21

English
C16/C2/U2A/C2A/HLC/PW15AH/PW25/PW27/PW29/PW4L/RSC/RTN/Z6/Z6R/Z7/Z16/PW10/PW12/PW15/PW16/PW22/PWS/SP4 - Declaração de conformidade UE

Ex IIG for zone 1 and Ex IID for zone 21

Multi idiomas
C16/C2/U2A/C2A/HLC/PW15AH/PW25/PW27/PW29/PW4L/RSC/RTN/Z6/Z6R/Z7/Z16/PW10/PW12/PW15/PW16/PW22/PWS/SP4 - UK Declaration of Conformity

Ex IIG for zone 1 and Ex IID for zone 21

English
C16/C2/U2A/C2A/HLC/PW15AH/PW25/PW27/PW29/RSC/RTN/Z6/Z6R/Z16 - Declaração de conformidade UE

Ex IIG for zone 2 and Ex IID for zone 21

Multi idiomas
Proteção contra Explosões
ATEX / IECEx Zone 1/21 – Ex i - Indicações de segurança

II 2G Ex ia IIC T6/T4 Gb / II 2D Ex ia IIIC T125°C Db

 

English, German, Spanish, French, Italian, Portuguese
ATEX / IECEx Zone 2/21 + Zone 2/22 - Indicações de segurança

II 3G Ex ec IIC T6/T4 Gc / II 2D Ex tb IIIC T125°C Db IP67

II 3G Ex ec IIC T6/T4 Gc / II 3D Ex tc IIIC T125°C Dc IP67

English, German, Spanish, French, Italian, Portuguese

Desenhos para CAD

Clique aqui para baixar os arquivos CAD

Atenção: O download de arquivos CAD é realizado por uma empresa terceira que necessita de um registro de usuário separado.

Order Numbers

1-C16/M1LB20T
1-C16/M1LB30T
1-C16/M1LB40T
1-C16/M1LB60T
1-C16/M1LB100T
1-C16/M1LB200T
 

HBMshop Veja preços, disponibilidade e obtenha uma cotação.