The demand for precise measurement results is ever increasing. Therefore, a calibration certificate is no longer considered a paper to be filed away, but instead, the data it provides is important for calculating the measurement uncertainty and thus assessing the adequacy of testing processes. It is not only the accuracy of the transducer that is important, but the amplifier also has to comply with certain quality standards.

The ML38B amplifier module for MGCplus meets these demands by providing a high resolution of 1,000,000, an accuracy of 0.0025% and an excellent long-term stability.

Product Literature