T12HT: Torque Transducer for Very High Capacity Torque Applications

When it comes to high-capacity torque applications, the T12HT torque sensor due to its high precision, is the natural choice to improve the productivity and efficiency of your application. Wireless power supply and contactless of the measurement signal ensure maitenance-free operation, while the integrated electronics with a high bandwidth provides fast measurement results.

The T12HT torque sensor is the ideal solution for on- and offshore power generation, for test benches in the energy industry, for ship’s main engines, or for calibration purposes. 

Its nominal (rated) torque values range from 500 kN·m to 1.5 MN·m, the maximum permissible rotational speed is 1,000 rpm. An integrated magnetic-rotational speed measuring system is available as an option.

  • HBM accuracy class: 0.1
  • Bandwidth: 6 kHz (-3 dB)
  • Nominal range: 500 kN·m; 800 kN·m; 1.5 MN·m

Very Precise

  • Accuracy class: 0,1
  • Nominal (rated) torque: 500 kN·m; 800 kN·m; 1.5 MN·m
  • Nominal (rated) rotational speed: 1,000 rpm
  • High bandwidth for fast results
  • Contactless transmission of measurement signals

Improved productivity and efficiency of your application

Reliable

  • 100% maintenance-free, without bearings or slip rings
  • Integrated electronics
  • Robust and traceable
  • Long service life

Cost-effective and suitable for long-term measurements