Higher Performance
- 512 channels with CANHEAD
- HBM Device Scan and DHCP
- No more power supply limitations
Campanha de troca MGCplus CP42
Owing to its modularity, the DAQ system MGCplus is one of the most widely used data acquisition systems in the world. HBM experts are continuously optimizing the multi-talented MGCplus with the latest technology and innovations. Use this state-of-the-art technology for your measurements: Trade in your old MGCplus and replace it with a new one with added functionality.
Make the most of this opportunity and benefit from:
Profit now from the innovative and progressive MGCplus measurement technology and save up to 10%*.
Trade-in MGCplus Module | Recommended Upgrade | Discount | |
Communication Processor** | |||
1-CP22 | → | 1-CP52 | 10% |
1-CP42 | → | 1-CP52 | 10% |
Housing Type | |||
1-TG001B, 1-TG001C, 1-TG001D | → | 1-TG001E | 5% |
1-TG003B, 1-TG003C, 1-TG003D | → | 1-TG003E | 5% |
1-TG009B, 1-TG009C, 1-TG009D | → | 1-TG009E | 5% |
1-ER003B, 1-ER003C, 1-ER003D | → | 1-ER003E | 5% |
**Generation D or E housing types and generation B measurement amplifiers are required for a direct exchange. |
1. Contact your local sales representative to start the trade-in process by using the form below.
2. Send your old communication processor or housing type and the return form to the HBK Darmstadt office and receive the latest technology at a discount.
*This offer is only valid for Europe. This offer has no cash alternative. This offer cannot be used in conjunction with any other offer. This offer is not valid for customized equipment. Old equipment must be returned to HBK within 30 days. HBK may withdraw or suspend this offer at any time without notice. The trade-in offer only applies when the customer agrees to trade in hardware as per promotion criteria. For those cases where the trade-in unit is not presented, we will charge the full price for the new item. For more information on this trade-in offer, including full discount criteria, please contact your local HBK sales office.