SomatXR CX27C-R Industrial Ethernet Gateway SomatXR CX27C-R Industrial Ethernet Gateway | HBM

SomatXR CX27C-R: Parallel Data Analysis and Automation via EtherCAT® and PROFINET IRT

The SomatXR CX27C-R Industrial Ethernet gateway enables the integration of up to 199 signals from up to 24 SomatXR modules into a measurement chain, which can also be simultaneously acquired in real time. It is, therefore, perfectly suitable for both simple and complex development test benches with high demands on ruggedness, such as engine or powertrain test stands.

Owing to its Industrial Ethernet interface, the said module allows real-time cycle times of few milliseconds, even with distributed measurements. In addition, the CX27C-R supports parallel data streaming via Ethernet TCP/IP. When combined with the catman data acquisition (DAQ) software, the data collected can be viewed, analyzed, and recorded at sample rates of up to 100 kS/s per channel, without affecting the real-time automation tasks performed via EtherCAT® or PROFINET IRT.

Easy integration of all the SomatXR modules into a wide range of measurement environments is possible due to the variety of synchronization options available, such as EtherCAT™, PTPv2, IRIG-B, and NTP. Moreover, the automapping function ensures maximum convenience in the application. The module automatically configures individual channels.

Extreme durability

  • IP65/IP67 degree of protection (dust and water)
  • Reliable even in the event of continuous vibration loading up to 10 g
  • Shockproof up to 75 g
  • Usable over a broad temperature range of -40 °C to +80 °C

For tough applications, for example, in powertrain test benches

High flexibility

  • All typical signals and sensors can be acquired using one system
  • Real-time cycle times of few milliseconds
  • Output in EtherCAT® or PROFINET IRT with parallel Ethernet operation

For real-time applications owing to easy integration into the test bench

Fast configuration

  • Automatic configuration due to automapping
  • Multiple synchronization options
  • TEDS support
  • Free and easy-to-use configuration software

Convenient system integration owing to automapping and TEDS

CX27C-R Industrial Ethernet gateway for test bench integration

  • Output of up to 199 signals in EtherCAT or PROFINET IRT

  • Parallel connection to the measurement software on the PC

  • Real-time cycle times of few milliseconds, even with distributed measurements

HBMshop   SomatXR overview page

 


Faça download dos arquivos CAD para este produto
SomatXR CX27C-R arquivos CAD
SomatXR CX27C-R arquivos CAD de acessórios

Product Literature

Título / DescriçãoIdioma
Data Sheets
SomatXR CX27C-R - Data Sheet English
SomatXR CX27C-R - Datenblatt German
Brochures
SomatXR - Brochure English
SomatXR - Broschüre German
Operating Manuals
CX27C-R - Bedienungsanleitung German
CX27C-R - User Manual English
HBM Common API - User Manual English
HBM LabVIEW Driver - User Manual English
SomatXR MX Modules - User Manual English
SomatXR MX Modules - 取扱説明書 Japanese
SomatXR MX Modules - 操作說明 Chinese
SomatXR MX-Module - Bedienungsanleitung German
Quick Start Guides
SomatXR Rugged DAQ - Quick Start Guide English, German, Spanish, French, Italian, Portuguese, Chinese, Japanese, Korean
Accessories
QuantumX / SomatXR - Uninterruptible Power Supply - Data Sheet English
QuantumX / SomatXR - Unterbrechungsfreie Stromversorgung - Datenblatt German
SomatXR - Ethernet Extension Adapter - Mounting Instructions English
SomatXR - Mounting Brackets for single units - Mounting Instructions English, German
SomatXR - Mounting Brackets for stacked units (Casemount2/3) - Mounting Instructions English
SomatXR - Power Plug (ODU, 4-pin, push-pull) - Mounting Instructions English, German
SomatXR - Universal Mounting Fixture (Casemount-UMB) - Data Sheet English
SomatXR Accessories - Data Sheet English
SomatXR Zubehör - Datenblatt German
Safety Instructions
SomatXR - Safety Information English, German
Declaration of Conformity
1-KAB, K-KAB (cable) - EU Declaration of Conformity Multi idiomas
Tech Notes
SomatXR - Tech Notes English
TECH NOTE: QuantumX / SomatXR Integration into CANape

This TECH NOTE describes how to integrate QuantumX / SomatXR into CANape via standardized XCP-on-Ethernet.

English
TECH NOTE: QuantumX Integration into ControlDesk from dSPACE

This TECH NOTE describes how to integrate QuantumX / SomatXR into ControlDesk software set up as XCP master via standardized XCP-on-Ethernet.

Multi idiomas
HBMshop Veja preços, disponibilidade e obtenha uma cotação.