eDrive Product Overview eDrive Product Overview | HBM

HBM Power Analyzers: Powerful Testing Solutions for Electric Drives

HBM eDrive series power analyzers are ideal  testing solutions for inverter driven electrical machines. Based on digital cycle detection, our power analyzers offer unparalleled power computation, delivering reliable results even through dynamic load changes where conventional power meters would fail.
Unlike conventional power analyzers  which cannot cover all current electric drive technologies, eDrive power analyzers have enough flexibility,  sample rates and extra features to cope with all modern drive technologies. They can be expanded with more channels, higher sample rates, and additional inputs to futureproof your eDrive testing solution.

  • 3 to 51 power channels per mainframe   
  • Simultaneous acquisition of electrical, mechanical and bus data 
  • Real time result transfer to automation system and real time raw data storage 

The eDrive solution from HBM covers the entire measurement chain: high-precision sensors, powerful instruments and  intuitive software. Mechanical signals (e.g. torque) and electrical signals (current and voltage) are acquired simultaneously  and help engineers to better understand the electrical drive and its losses faster and more accurately than ever before.

Click Here For Your eDrive Brochure

Accurate

  • Accuracy 0.015% reading + 0.02% range
  • High bandwidth >1 MHz 
  • Digital cycle detect for accurate results in static and dynamic tests 
  • Complete chain with “best in class” torque and current transducers 

Highest possible accuracy – for electrical and mechanical

Flexible

  • Grows from entry level 3 channel to high end 51 channel Power Analyzer
  • Electrical, mechanical, bus inputs 
  • Real time bus outputs 
  • Programmers API for system integration 

Easy to Use – from browser based to system integration

Powerful

  • Scalable computing power using on board DSPs 
  • Real time power calculation for any channel count 
  • Custom formulas 
  • Real time raw data storage 

Advanced – compute all you need in real time & store raw data 

eDrive Power Analyzers for Demanding R&D Applications and System Integration

eDrive Power Analyzers offer 3, 6 or 9 power channels with a sample rate of 2 MS/s; they can be expanded in channel count, or with mechanical inputs like acceleration or temperature, or with higher sample rate input boards. They use Perception Enterprise / eDrive software offering the usability of a POWER METER combined with the flexibility of a DAQ system. “t” mainframes are used using an external PC, while “I” system feature an integrated WIN10 PC.

Type/Part NumberMainframeSample Rate# of Power Channels
Standard / Maximum
Software
eDrive Analyzer 3ch
1-EDRV-3P-2T
2 MS/s3 / 6 Perception Enterprise / ePower,
needs external PC
eDrive Analyzer 6ch
1-EDRV-6P-2T 
2 MS/s6 / 6 Perception Enterprise / ePower,
needs external PC
eDrive Analyzer 6ch
1-EDRV-6P-4T 
2 MS/s6 / 12 Perception Enterprise / ePower,
needs external PC
eDrive Analyzer 9ch
1-EDRV-9P-4T 
2 MS/s9 / 12 Perception Enterprise / ePower,
needs external PC
eDrive Analyzer 6ch 
1-EDRV-6P-7TA 
2 MS/s6 / 21Perception Enterprise / ePower,
needs external PC
eDrive Analyzer 6ch 
1-EDRV-6P-3i 
2 MS/s6 / 9 

Perception Enterprise / ePower,
running on embedded WIN 10 PC
with Touchscreen and SSD

eDrive Analyzer 6ch

1-EDRV-6P-7i

2 MS/s6 / 21Perception Enterprise / ePower,
running on embedded WIN 10 PC
with Touchscreen and SSD

Depending on the mainframe type, options include embedded SSD for raw data storage, more power inputs, other inputs for mechanical signals like acceleration or temperatures, CAN input and outputs, EtherCAT real time interface, torque / speed connection box, artificial star adapter, current transducers, high voltage probes, and much more. 
Please order proper input cables for current and voltage when needed. 

Click On the Images for More Information About The Available Packages

Detailed Package Comparison Table

Power Analyzer Banner Specs

Perception ePower Software

Become Part of the e-Power Community and Receive Tips and Tricks On How to Optimize Your Test Setup

You May Be Interested in ...