High-voltage Pantograph Overhead-line Monitoring Using a Fiber-based Measurement Chain

Date & Time

 Tuesday, May 12, 2020      10:00 AM CET       English

Continuous monitoring of contact forces and acceleration between pantograph and catenary in regularly operated railway vehicles is the fundament for a modern predictive maintenance approach. For a safe and highly accurate measurement on high voltage levels we recommend a purely optical measurement chain. Acquiring optical sensor information in parallel to vehicle bus signals and position sensing (GNSS) allows you to build a graphical map of your infrastructure and its need for maintenance.

This webinar shows the complete setup of the solution.

  • Best approach for system design
  • Used components
  • Advantages of modern optical interrogators

Speaker:

Dietmar Maicz

Railway Monitoring Specialist

Contact: 

dietmar.maicz@hbkworld.com

Registre-se agora

BK Concetti base di acustica, fonometri type 2250 e 2270

Inicie o seu registo, introduzindo o seu endereço de email. Outros endereços e comentários poderão ser adicionados nos passos seguintes.