With load cells of the PW27A product series, companies producing and filling food products are well prepared to face all future challenges: Designed for low capacities ranging from 0 to 10kg and 0 to 20kg, the load cells comply with the strict EHEDG specifications and are therefore ideally suited for filling, packing, and weighing beverages and other food products.
Due to the special design of the stainless-steel measuring body in conjunction with the solid stainless-steel pipe housing, the PW27A load cells are hermetically sealed and extremely robust (IP68/IP69K degree of protection). This allows quick and thorough cleaning, even with high-pressure washers. Owing to their integrated and encapsulated overload protection—up to ten times their maximum capacity—the PW27A load cells’ functionality remains unchanged even if someone accidentally steps on them (e.g. when cleaning the machine).
A PW27AP version of the load cell—providing a connector for even faster integration—is also available.
- Accuracy class: C3 multi-range
- Maximum capacities: 0–10 kg and 0–20 kg
- Degree of protection: IP68/IP69K