The Complete Measurement Chain for Process Measurement

Are you looking for an effective and affordable means to monitor your manufacturing measurement? Then look no further!

Whatever your industry or application – be it the manufacture of pharmaceutical products, automotive components, or the processing of raw materials such as sheet metal or paper – HBM can provide you with an optimized hardware and software packages for process measurement – custom configured to meet your exacting requirements.

Our process measurement professionals provide solutions worldwide. We use standard products to solve the challenges you face.

ClipX - The precise and easy-to-integrate signal conditioner

Learn more!
 

Industrial measurement technology

Test and measurement equipment in production is used in different setups and applications:

  • For example in industrial process control where the quality of specific production and joining processes is checked.
  • In end-of-line tests in production lines in which the functioning of products or components is random checked
  • As an integral part of machinery such as presses, for optimal control and to avoid overload.

Irrespective of the actual application in production - the field of applications has one thing in common: It is essential that the test and measuring equipment is fit-to-function, i.e. adapted to the application and ready for use, even in harsh industrial environments.

At the same time, the control and visualization screen must reflect actual working conditions in the production environment, e.g. through different user levels and maximum usability.

HBM's test and measurement equipment for industrial measurement technology and control always provides the right solution. Our sensors, e.g. for measuring force, torque and displacement, guarantee reliability and ruggedness during use. Amplifier systems such as PMX are the ideal choice for measurement data acquisition, also in automated production lines.

Process measurement with HBM: Your benefits

  • Full evaluation of the quality of your assembly connections
  • Consistent documentation of your manufacturing data
  • Protection of machines and tools
  • Real-time production monitoring
  • Predictive maintenance

Top products for your process measurement

  • ClipX – The Precise and Easy-to-Integrate Industrial Signal Conditioner
  • PMX – Data acquisition and control system - The new industry standard for measurement
  • MP85A FASTpress – The amplifier for monitoring fitting processes
  • FASTpress Suite – The powerful software for evaluating and analyzing your process measurement data.
  • MP85A EASYswitch – Highly efficient manufacturing measurement of switches and locking systems
  • digiCLIP – The modular process measurement system for industrial environments
  • PACEline – Piezoelectric force measurement chain for manufacturing measurement

Measurement Applications for Manufacturing

Scale Manufacturing
We are all familiar with everyday weighing technology applications. You find HBM weighing technology in road vehicle scales, tank and platform scales.
Press Load Monitoring
Press monitoring with test and measurement equipment such as precise force measurement is key to improving processes.
Filling, Sorting, Checking
Speed, precision, hygiene, price: When choosing their component suppliers, the manufacturers of packaging machinery need to take into account many factors in parallel.
Process & Level Weighing
Silos, containers or stores: HBM offers the right solution whenever correct dosing and level measurement in process weighing is required.

Measurement Applications for Design and Product Development

Measurement Applications for Monitoring and Maintenance

Structural Health Monitoring
The monitoring of structures helps detect changes to avoid damages and to save money. HBM offers an intelligent and modular solution for every application!

Kontakta Här kan du kontakta oss för att få veta mer om vad HBM kan erbjuda dig.