Machine Control

Reduced downtime...

Industrial environments place rigorous demands on instrumentation. For example, temperature ranges can vary from -15 °C to +50 °C. HBM instrumentation is built and rated for tough conditions to ensure downtime is reduced.

Suppression of interference signals also helps reduce downtime. HBM instrumentation is tested to EMC standards ensuring our instrumentation is immune to and does not cause electromagnetic interference.

In addition, DC interference (thermo-electric and galvanic voltages), power supply interference (50 Hz and harmonics) and higher frequency interference are not transferred through carrier frequency amplifiers.

Typical Applications

  • Thread tension and displacement measurement in textile machinery
  • Web tension in printing machines
  • Water jet cutting using very high pressure measurement
  • Static and dynamic acceleration measurement.

Application Reports

Application Reports on Machine Control

Kontakta Här kan du kontakta oss för att få veta mer om vad HBM kan erbjuda dig.