Genesis HighSpeed Transient Recorder & Data Acquisition System

Genesis HighSpeed is the modular platform for fast measurements of electrical and mechanical parametersA transient recorder, data recorder and data acquisition system – all in one. Thanks to its modular architecture it is equipped for any high speed measurement task. Build your own configuration consisting of a mainframe, data acquisition card and Perception software.

Also available: Devices with signal conditioning for all commonly used sensors and optical waveguide-isolated digitizers for signal acquisition, even in the high-voltage range.

Modular

Choose a mainframe with or without a PC. Using the synchronization function, you can operate several mainframes simultaneously – with thousands of channels in parallel.

Fast

Genesis HighSpeed offers a wide selection of data acquisition cards with sampling rates of 20 kS/s to 100 MS/s. Save your data streams directly to hard disk at up to 400 MB/s. Dual acquisition mode makes it possible to switch sampling rates – if necessary up to 400 times per second.

Safe

Even in challenging application environments, you can be sure that your measurement results are secure with Perception and Genesis HighSpeed – especially for non-repeatable tests.


Versatile Applications

 Aerospace

 Energy / High-Voltage

  • Circuit breaker and switchgear testing
  • Lightning impulse analysis
  • Switching impulse analysis
  • Analysis of transient recovery voltage (TRV)
  • Fuse test

 Automotive

  • Management on injection systems
  • Analysis on ignition coils

 Electric Drives & Generators

 Service

  • Preventive maintenance and inspection
  • Previsions according to maintenance plan
  • Troubleshooting

Select your Genesis HighSpeed DAQ System

Use the filter below to define the signals/sensors and the speed of your measurement, the quantity of channels and the kind of mainframe you need. If you aren't sure about a requirement, just leave it open. 

Val: inget filter

Ditt val gav 19 träffar.

* HBM Genesis HighSpeed products were previously sold under the Nicolet brand. The Nicolet brand is owned by Thermo Fisher Scientific Inc. Corporation.