CANHEAD Data Acquisition System: Acquiring up to 20,000 Channels

The CANHEAD system acquires data from static and quasi-static measurements and is ideal for use in long-term monitoring, fatigue testing and static structural testing, for example, in aerospace and construction. The data acquisition system is installed close to the measuring points, which significantly reduces wiring expenditure. This saves material and installation costs. CANHEAD, combined with the MGCplus data acquisition system as the communication master and HBM’s data acquisition software catman, provides the optimum solution for data acquisition and analysis with medium and high channel counts.

  • HBM accuracy class: 0.1
  • Channels per CANHEAD module: 10
  • Channels that can be acquired synchronously: up to 20,000

Adaptable

  • Various base modules available for single strain gauges, half and full bridges, as well as voltage
  • Single strain gauges can be used in three or four wire configurations
  • Universal plug-in amplifier module
white check mark in green circle

Flexible measurement – prepared for anything

Reliable

  • Carrier-frequency technology (600 Hz) guarantees noise-proof measurements
  • Separate temperature compensation channel for measurements with single strain gauges
  • T-ID and TEDS compatibility for easy sensor identification and scaling
white check mark in green circle

Carefree measurement – easy to use

Distributable

  • Up to 12 CANHEAD modules per MGCplus plug-in card
  • A single cable for power and data – “True Daisy Chain”
  • Developed for installation close to the measuring points
  • Light-weight modules (about 700 g)
white check mark in green circle

Easy measurement – no risk of tangled cables

"Convincing"

"IABG made the decision to use CANHEAD for A380 fatigue testing, as distributed measurement acquisition has considerable advantages for extended structures. With 7,000 strain gage measuring points to deal with, we found reduced installation costs and time, better interference immunity and easier expansion very persuasive arguments." 

Dipl.-Ing. Detlev Bauer, IABG, Germany

Ladda ner CAD filer i step format för denna produkt
CANHEAD CAD filer i step format

Product Literature

Titel / Beskrivning Språk
Data Sheets
English
German
English
German
CAD Step Files
Flerspråkig
Brochures
English
German
Mounting Instructions
German, English
Quick Start Guides
German, English
Safety Instructions
French, English, German
Declaration of Conformity
Flerspråkig
Flerspråkig
Russian
Other
English, German
Software

Setup program to configure CANHEADdirect driver and PCAN network for programming with API and LabView driver.

Datum: 06/2012  |  Version: 3.4.0  |  Storlek: 35 MB

Flerspråkig
HBMshop Se priser, tillgänglighet och skriv ut prisinformation.
Begär en offert!

Fråga din försäljningsingenjör

Skicka mig:


Starta din förfrågan

Fråga din försäljningsingenjör

Skicka mig:


Starta din förfrågan

Individuellt erbjudande

Teknisk rådgivning

Snabb återkoppling