T12 Torque Transducer: high precision, dynamics, and resolution

One torque sensor, multiple functions - only T12 can do this. The non-contacting transducer combines the flexibility of digital signal conditioning with the measurement accuracy of a carrier-frequency amplifier. The special transmission method is very fast and provides error detection to ensure transmission unaffected by interference and without data or accuracy loss. T12 Assistant and CAN parameterization are user-friendly tools made available to allow for easy configuration. In combination with the TIM-EC interface module for EtherCAT and TIM-PN for Profinet the torque and rotational speed signals can be integrated with cutting-edge test bench systems via the frequency interface with maximum performance and in a highly flexible manner.

Precise

  • Minimal linearity deviation, including hysteresis of 0.01%
  • Outstanding temperature response with TC0 of 0.01%/10K
  • Digital transmission method unaffected by interference, with error detection and without data or accuracy loss

The extremely high basic accuracy guarantees precise measured values over the entire measurement range. There is no need for a second measurement range and handling in the application is facilitated

Safe

  • High sample rate, therefore no internal aliasing
  • High bandwidth
  • Mechanical limit value monitoring
  • Diagnosis of the measurement process
  • Integrated temperature measurement

Reduction of down time resulting in effective cost savings

Flexible

  • CAN, Profibus, EtherCAT and Profinet for easy integration with different test bench concepts
  • Measurement ranges from 100 Nm to 10 kNm

Reliable measured data of highest quality and resolution

T12 Product Literature

Title / Description Language
Data Sheets
French
English
Japanese
German
Italian
Brochures
Japanese
German
English
Mounting Instructions
Italian
German
English
Japanese
Operating Manuals
German
Italian
English
Quick Start Guides
Italian
English, German
Reference Book
German
English
Download: Technical Article / White Paper
English
English
Other
Italian
English
German
Firmware

Firmware for T12 torque transducer stator.

Installation Note: Please unzip all files before starting the installation.


Date: 07/2016
Version: 1.20
Size: 330 KB
Related Documents:
Multilanguage
Software

T12 Assistant is a useful tool for setting up and analyzing your measurements. The user friendly PC software provides you with many of functions that enable you to get correct results in a quick and reliable way. Includes also the GSD and GSE files. For Windows XP, Windows Vista, Windows 7, Windows 8, Windows 10.

Installation Note: Please unzip all files before starting the installation.


Date: 09/2016
Version: 1.2.1
Size: 54 MB
Related Documents:
Multilanguage

EDS file for T12 digital torque measurement system.

Installation Note: Please unzip all files before starting the installation.


Date: 12/2007
Size: 5 KB
Multilanguage

GSD and GSE files for T12 digital torque transducer.

Installation Note: Please unzip all files before starting the installation.


Date: 04/2006
Size: 2 KB
Multilanguage

Wide Range of Accessories

  • Connection cables, plugs and sockets for torque, rotational speed, CAN Bus and PROFIBUS
  • Connection cables
  • Setup toolkit
  • Wide range of couplings

Further information can be found in the data sheet.

Begär en offert!

Ask your HBM Sales Engineer

Please send me:


Start your inquiry

Ask your HBM Sales Engineer

Please send me:


Start your inquiry

Individual offer

Technical advice

Fast response