Turn your analog load cells into digital all-rounders

The AED converts the signals supplied by analog load cells into digital data.  AED enables you to benefit from digital precision, with the systems you already have saving you time and money.

AED is easy, direct and efficient.  Start up your AED quickly, since the complete transducer electronics can be set up directly through the PC. Furthermore, only minor installation work is required thanks to the bus interfaces the system
uses.

The AED measurement chain consists of the following 3 components:

  • The amplifier board AD103C
  • Basic devices with additional interfaces, EMC protection, etc.
  • The AED Panel32 software

AED Amplifier Boards

AD103C

The AD103C digital transducer electronics makes your process control and monitoring tasks easy and convenient. AD103C digitizes the signals from analog load cells and transducers without the need to make any new investments. AED enables you to benefit from the speed and precision provided by digital weighing technology, even with existing systems.

Easy, direct, and powerful: Start up the AD103C transducer electronics in the twinkling of an eye. The whole electronics can be set up directly through the PC. The bus interfaces of the appropriate AED basic devices minimize installation work.

AD103C is a DC amplifier board for resistive transducers. It is equally fit for dynamic and static applications as checkweighers, multi-station combination weighers, sorting plants, dynamic postal scales, and filling plants. The RS-232 interface ensures direct connection to the PC.

Key Features

  • DC amplifier for resistive transducers
  • Designed for static and dynamic applications
  • Direct computer connection via RS-232 interface
  • Test report for 10000 d, class III according to OIML R76
  • High transmission rate and resolution
  • Memory for user settings
  • Command set for filling and dosing functions.

AD104C

The AD104C amplifier board can be used together with analog load cells and transducers as a digital all-rounder. Equipped with four trigger functions and two limit value switches with hysteresis, the AD104C amplifier provide an alternative way of adapting existing solutions to the HBM digital concept (FIT and AED).

With an adjustable output rate of up to 200 measured values per second, the handling, filter modes, analysis and setting options are also suitable for simple dosing and filling machines.

The AD104C is available with RS-232 and RS-485 4-wire interfaces. The AD105C offers RS-485 2-wire communication as an alternative.

AD104C is only available in units of 50 pieces. Demo kit available on request.

AD105C

The AD105C amplifier board can be used together with analog load cells and transducers as digital all-rounder. Equipped with four trigger functions and two limit value switches with hysteresis, the AD105C amplifier provides an alternative way of adapting existing solutions to the HBM digital concept (FIT® and AED).

With an adjustable output rate of up to 200 measured values per second, the handling, filter modes, analysis, and setting options are also suitable for simple dosing and filling machines.

The AD105C is available with RS-485 2-wire communication. The AD104C offers RS-232 and RS-485 4-wire interfaces as an alternative.

Only available in units of 50 pieces. Demo kit available on request.

AED Basic Devices

The AED basic devices come with various interfaces providing the right connection for the AD103C amplifier board. The AD103C electronics turns your analog load cells into digital all-rounders. The AD103C amplifier board can be used in all AED basic devices. The various device types differ in their interfaces and external supply voltage. Choose the transducer electronics that suits your interface and application.

Interfaces

External
Supply
Voltage

RS-232

RS-485
2-wire
(diagnosis)

RS-485
4-wire

CANopen

Device
Net

Profibus
DP V1

AED 9101D

 

 

 

6 ... 30 V

AED 9201B

 

 

 

18 ... 30 V

AED 9301B

 

 

 

 

18 ... 30 V

AED 9401A*

 

 

 

18 ... 30 V

AED 9501A*

 

 

 

10 ... 30 V

* An Ethernet gateway is available as an option for AED 9401A and AED 9501A.

Key Features:

  • RS-232, RS-485, CANopen, DeviceNet, Profibus DP V1 interfaces
  • Two control inputs and four limit value outputs
  • Diagnosis function
  • Degree of protection IP65
  • EMC protection
  • Power failsafe storage of default and user-specific parameters in the device.

Ethernet gateway

An Ethernet gateway is available as an option for AED 9401AAED 9501A and FIT digital load cells to facilitate integration into control systems.

A major benefit for (static and) dynamic weighing:

  • Internal data flows are simplified,
  • processes accelerated
  • and costs reduced.

PanelX: Intuitive Weighing Software

PanelX provides you with an innovative user interface specially designed to meet weighing technology requirements and allows you to conveniently parameterize your HBM products. Go to the product site for more information on PanelX.

New Parts Certificate (PC)

Benefits in the construction of legal-for-trade scales

Both AED digital transducer electronics and AED/FIT system firmware are available with the Parts Certificate under the new WELMEC Guide 8.8. AED products can therefore be used in non-automatic weighing instruments (NAWI) as well as in automatic weighing instruments (AWI).

AED... How it works

Product literature

Titel / BeskrivningSpråk
Data Sheets
English
Japanese
Japanese
Japanese
German
Japanese
German
German
Italian
Japanese
Japanese
French
English
German
Spanish
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
Quick Start Guides
French, English, German, Spanish, Italian
Accessories
Japanese
English
French
German
Safety Instructions
French, English, German, Italian, Spanish, Portuguese
Certificates
English
English
Declaration of Conformity
Flerspråkig
Russian
Flerspråkig
Flerspråkig
Flerspråkig
Flerspråkig
Flerspråkig
Flerspråkig
Flerspråkig
Flerspråkig
Explosion Protection: Declaration of Conformity

Ex II 3GD X for zone 2 and zone 22 (non conductive dust)

English
Explosion Protection: Safety Instructions
French, German, English
Other
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
Device Descriptions

Datum: 01/2019  |  Storlek: 56 KB

Flerspråkig
Software

Firmware Update Readme-Info (PDF in English and German).

Datum: 03/2004  |  Version: 1.01-1.05  |  Storlek: 72 KB

Flerspråkig

PROFIBUS DP files for AED (AD101B, AD103). German version: GSD file. English version: GSE file.

Datum: 05/2002  |  Version: 1.01  |  Storlek: 71 KB

Flerspråkig

PROFIBUS DP files for AED (AD101B, AD103). German version: GSD file. German version (for Siemens): GSG file. English version: GSE file.

Datum: 11/2002  |  Version: 1.02  |  Storlek: 72 KB

Flerspråkig

PROFIBUS DP files for AED (AD101B, AD103). German version: GSD file. English version: GSE file. German as well as English version: GSG file (for Siemens).

Datum: 01/2004  |  Version: 1.05  |  Storlek: 74 KB

Flerspråkig

Panel software for FIT® load cells (FIT®, FIT®/0, FIT®/1, FIT®/4, FIT®/5) and AD/AED electronics (AD101B, AD103B, AD103C, AD104, AD104C, AD105, AD105C, PW20i, C16i, C16i3).

Datum: 03/2013  |  Version: 3.6.2  |  Storlek: 89 MB

Flerspråkig

AED9301A Step7 Example

Datum: 03/2009  |  Storlek: 1 MB

Flerspråkig

Panel software for:

  • WTX Series
  • PAD Digital Transducer Electronics
  • FIT load cells (FIT/4, FIT/5, FIT5A, FIT7A)
  • Digital load cells (PW15iA, PW15AHi, PW20i, C16i, C16i3)
  • AD/AED electronics (AD103C, AD104C, AD105C, AD105D)

Datum: 05/2018  |  Version: 2.0.5  |  Storlek: 31 MB
Relaterade dokument:

Flerspråkig

WebHelp for PanelX in English and German language.

Datum: 03/2019  |  Version: 2.0.6  |  Storlek: 23 MB

Flerspråkig

Related Products

Digitala lastceller
HBMs digitala lastceller är baserade på HBMs trådtöjningsgivarteknik och täcker in områdena dynamisk vägning, sortering, fyllning och dosering.