X60: Cold Curing Superglue for Experimental Tests

X60 superglue, consisting of methylmetacrylate, is the first choice for typical experimental applications in strain gauge installation. It can be used on porous materials (concrete, cast-iron, wood, ceramics, among others) and also on smooth surfaces. X60 can even be used at very low, cryogenic temperatures up to -200°C.

The adhesive consists of two components, which makes it very easy to use in a practical setting: Component A is in the form of a powder that is added with a measuring spoon (included). Component B, a liquid, is measured simply by counting drops. The adhesive is mixed in the accompanying container, which makes it easy to adjust its consistency.

  • Cold curing superglue: Cures within a few minutes (2 minutes at 35°C/95°F, 10 minutes at 20°C/68°F, 60 minutes at 0°C/32°F)
  • Consists of two components (powder, liquid)
  • Even for very low temperatures down to -200 °C

Buy X60 superglue (strain gauge adhesive) in the online shop:

The following are two types of complete packages available:

  • 1-X60: 100 g component A, 2 x 40 ml component B. Enough for about 100 strain gauges*
    Buy Now
  • 1-X60-NP: 400 g component A, 2 x 200 ml component B. Enough for about 400 strain gauges*
    Buy Now

Both complete packages already include the accessories required for strain gauge installation—stirring containers, stirrers, cellophane foil, measuring spoon, operating manual and safety data sheets. *The specified quantities are approximate recommended values only, as adhesive consumption also partly depends on the size of the strain gauges being used.

Individual components:

X60 Product Downloads

Titel / Beskrivning Språk
Brochures
German
English
Instructions for use
French, German, English
HBMshop Se priser, tillgänglighet och skriv ut prisinformation.