WA-T: Inductive Displacement Measurements in a Compact Design; Nominal (Rated) Measuring Range up to 100 mm
The technologically sophisticated and proven displacement transducers of the WA-T series in the probe version feature an incredibly short design (in comparison to the measuring range). The compact dimensions of the sensor have been possible through the utilization of an active quarter bridge circuit based on the differential inductor principle. The bridge is also directly integrated in the sensor to create a full bridge circuit for easy connection of the WA-T transducer to the measuring amplifier.
Insensitive to dirt, the WA-T displacement transducers feature rugged mechanics and exhibit significantly stable temperature behavior. This means they can be applied in almost every area of the industry and generate outstanding results in displacement measurements.
- Nominal (rated) measuring ranges: 0…2 mm, 0…10 mm, 0…20 mm, 0…50 mm, 0…100 mm
- Measurement principle: an inductive quarter bridge circuit based on the differential inductor principle (completed internally to form a full bridge circuit)
- Equipment protection level: up to IP67 (depending on the type of connection)
- Output signal: mV/V; with optional electronics: V