On board weighing: TROPPER using RTN load cells for the highest level of reliability

Bringing the precise quantity ordered to the customer: This is possible in delivery and mixing vehicles using on board weighing. The internationally active company TROPPER is using HBM weighing technology for this demanding task.

TROPPER is an internationally active company in Austria that builds silo containers for free-flowing, powdery and granular bulk materials. Tropper strengths lie in individual transport and mixing vehicles with on board weighing systems. The integrated on board scale must be legal-for-trade, reliable, robust and durable.

On board weighing: Determining weight at any time and any place

A truck with integrated TROPPER on board weighing system

Delivery tours are more economical in vehicles with an on board weighing system as the precise quantity ordered can be loaded and delivered for each customer. Continuous documentation is required by the strict provisions in the food and animal feed industries. TROPPER's onboard weighing system is available with EU calibration class III and logs the relevant delivery data, complying with the QA system requirements. Operators of mobile milling, crushing and mixing systems must implement this QA inspection since 1st July 2007 in order to supply companies that are integrated in the QA system. This applies to nearly 100% of companies in Germany, for instance.

The challenges of on board weighing

The on board scale is positioned below the respective container framework. Vibrations and impacts during transport are the biggest dangers for the load cells. Then there are rain, snow, cold, heat, dirt and high-pressure cleaning. Rough conditions for a weigher that needs to record weights ranging in the tonnes with a kilogram range resolution, and that needs to be legal-for-trade, reproducible and precise in any container position.

The solution: HBM's RTN load cell

HBM's RTN ring torsion load cells

The core of the on board scales are several ring-torsion load cells. The HBM RTN C3 load cell was the type selected. Josef Vogl, responsible at TROPPER for technology and manufacturer vehicle initial verification, is extremely satisfied:

"The HBM solution is extremely reliable, we have had zero failures in the past years. The scales often outlast the vehicles. In addition, the RTN from HBM is unbelievably precise. The RTN has an error limit of 2 kg, where the permitted error limit in legal metrology is 10 kg. Together, these strengthen our market position as this reliability is a clear competitive advantage for us. Our decision would be for HBM again at any time."

Ring-torsion load cell RTN – Versatile by design

  • The output resistance is, with 4k Ohm, very high-impedance, therefore uses very little current. The RTN is thereby perfect for battery-operated mobile applications.
  • The annular strain gages react to loads from all directions. The RTN also records loads that would be missed by a rod-shaped load cell.
  • With 2.85mV/V, the RTN has a very high output signal, and therefore a greater signal to noise ratio and very high accuracy.

Product literature

Title / Description Language
Data Sheets
French
English
Japanese
German
Portuguese
Italian
Brochures
English
German
English
Russian
Portuguese
Spanish
French
German
Operating Manuals
German, English, French
Japanese
English, German
Quick Start Guides
English, German, French
Safety Instructions
English, German, French
Certificates
Multilanguage
Multilanguage
Multilanguage
EU Declaration of Conformity
Multilanguage
Other
Multilanguage
English, German
Firmware

Date: 07/2016
Version: P60m
Size: 3 MB
Multilanguage
Software

Date: 07/2016
Version: 1.20
Size: 667 KB
Multilanguage
Kontakta Här kan du kontakta oss för att få veta mer om vad HBM kan erbjuda dig.