The Compact Load Cell for Large Platform Scales
The PWSE single point load cell is extremely compact, robust, and ideally suited for use in industrial environments, while offering an attractive price/performance ratio.
The PWSE single point load cell weighs heavy loads ranging from 100 to 750 kg with C3 accuracy class. It is ideally suited for use in large platforms and conveyor scales. Owing to its very compact design, integration of the PWSE into various weighing systems is easy and takes up little space. The single point load cell is particularly robust, due to its stainless steel measuring body, the robust silicone rubber enclosure, and its IP67 degree of protection. Thus, the PWSE is ideal for use in harsh conditions such as the weighing of building materials or in the chemical industry.
Due to its special measuring body geometry and solid mounting with standard threaded bores, it ensures high measurement accuracy with platform sizes of up to 800 x 800 mm. Its excellent price/performance ratio makes the PWSE attractive for a wide range of applications. Proven for decades, it is being developed continually.
Precise results, also with permanent humidity and electromagnetic interference
Versatile use, compact footprint, and broad measuring range.
Optimally suited to be used in industrial environments.
At HBM, you also receive matching weighing terminals and weighing displays for the A / D conversion of your signals.
| Titel / Beskrivning | Språk | Produkter | Språk | Typ av innehåll |
|---|---|---|---|---|
| Data Sheets | ||||
| PWSE - Data Sheet | English | |||
| PWSE - Datenblatt | German | |||
| PWSE - データシート | Japanese | |||
| Brochures | ||||
| Analog single point load cells - Brochure | English | |||
| Analog single point load cells - Brochure | Russian | |||
| Analog single point load cells - Brochure | Simplified Chinese | |||
| Analoge Plattformwägezellen - Broschüre | German | |||
| Mounting Instructions | ||||
| Celle di carico da piattaforma - Istruzioni di montaggio | Italian | |||
| PWSE - Mounting instructions | French, German, English | |||
| Single point load cells - Mounting instructions | French, German, English | |||
| Certificates | ||||
| PWSE - OIML Certificate of conformity | English | |||
| PWSE - Test Certificate | English | |||
| Declaration of Conformity | ||||
| PWSE - EU-Försäkran om Överensstämmelse | Flerspråkig | |||
| Explosion Protection: Declaration of Conformity | ||||
|
C16/C2/U2A/C2A/HLC/PW15AH/PW25/PW27/PW29/PW4L/RSC/RTN/Z6/Z7/PW10/PW12/PW17/PW16/PW22/PWS/SP4 - EU-Försäkran om Överensstämmelse
Ex IIG for zone 1 and Ex IID for zone 21 |
Flerspråkig | |||
|
PW4L/PW10/PW12/PW15/PW16/PW22/PWS/SP4/Z7 - EU-Försäkran om Överensstämmelse
Ex IIG for zone 2 and Ex IID for zone 22 |
Flerspråkig | |||
| Explosion Protection: Safety Instructions | ||||
|
ATEX / .IECEx Zone 2/22 – Ex nA/tc - Safety Instructions
PW4, PW10, PW12, PW15, PW16, PW22, PWS, SP4, Z7 (except 2t) |
French, English, German, Italian, Spanish, Portuguese | |||
|
ATEX / IECEx Zone 1/21 – Ex i - Safety Instructions
C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z6R, Z7, PW10, PW12, PW15, PW16, PW22, PWS, SP4, Z16 |
Italian, Portuguese, French, Spanish, German, English | |||
|
EAC Zone/Зона 1/21 – Ex i - Safety Instructions
C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z7, PW10, PW12, PW15, PW16, PW22, PWS, SP4 |
English, German, Russian | |||
|
EAC Zone/Зона 2/22 – Ex nA/tc - Safety Instructions
PW10, PW12, PW15, PW16, PW22, PWS, SP4, Z7 (except 2t) |
Russian, English, German | |||
|
FM - Certificate of Compliance
C16, HLC, PW12, PW16, PW2, PW6, PW10, PW15, PW16, PWS, RSC, RTN, SP4, Z6F. |
English | |||
Individuellt erbjudande
Teknisk rådgivning
Snabb återkoppling