HLCB/PCX

Height-adjustable HLCB/PCX loading feet are designed for use with HLCB load cells to simplify construction of high-precision weighing machines by guaranteeing optimal force application.

Height-adjustable HLCB/PCX loading feet are designed for use with HLCB load cells to simplify construction of high-precision weighing machines by guaranteeing optimal force application.

They are compatible with all HLCB load cells with maximum capacities ranging from 200 kilograms to 1.76 metric tons. To prevent transverse loads, the HLCB/PCX loading foot has a double pendulum that ensures force is applied only in the desired direction. Loading feet are fitted with two retaining rings at the upper and lower ends of the pendulum to provide enhanced protection in harsh environments.

When used in combination with HLCB load cells, HLCB/PCX loading feet allow constructing scales with Class C6 accuracy.

Product Literature

Titel / Beskrivning Språk
Brochures
English
German
Declaration of Conformity
Flerspråkig
Other
Italian
German, English

Order Number

1-HLCB/PCX/1.76SET

HBMshop Se priser, tillgänglighet och skriv ut prisinformation.