Strain Gauges from HBM: The Practical Alternative

HBM is among the leading strain gauge manufacturers worldwide. Benefit from our comprehensive range of strain gauges available in various geometries, perfectly suited to your application. Do you currently use strain gauges from another manufacturer and are you looking for the corresponding HBM type? The following survey provides you with the information you need:


Strain Gauges from Vishay Precision Group, Inc. / Micro-Measurements:

Enter the part number of your Vishay Precision Group, Inc / Micro-Measurements strain gauge in the form below - and get immediately the equivalent HBM strain gauge type!

Vishay part number:

Strain Gauge Types

VishayHBMDescription
CEA / EAY SeriesStandard strain gauge with constantan and polyimide and solder tabs (temperature range: -70°C ... +200°C [-94°F ... 392°F]
C2AK-SGStandard strain gauge with pre-attached cables
WKC SeriesK-Alloy (Modco CrNi grid)
L2AY Series with lead wire (e.g. LY1, LY2, XY1, RY1)Standard strain gauge with lead wire ribbons
N2A/J2AA SeriesStrain gauge for building transducers with constantan foil
N2KU SeriesStrain gauge for building transducers with Modco (CrNi) foil
N5KM SeriesStrain gauge for building transducers with high temperature demand. Modco (Karma) foil

Geometries

Vishay MicromeasurementsHBM Test and Measurement
AC, AD, AE, AF, AH, AK, AL, AP, AQ, AR, BB, BE, BF, BG, BH, BK, BL, BM, BP, BS, BT, BW, BY, BZ, CD, CE, CF, CK, CL, CN, CP, DD, GB, GC, LA, LB, LC, SB, SE, SG, UN, UWLY4
DD, DE, DF, DG, DH, DJ, DN, UELY8
DSLY5
EC, ED, EF, EG, EH, EN, EP, EQLY7
LR, URRY8
MFKY8
MG, MQ, PB, PC, PDDY4
RA, RB, RD, RF, RJRY8
TA, TB, TG, TJ, TP, TY, TZXY7
TM, TT, TU, UTXY3
TWXY2
USVY4
UVXY4
WR, WWRY9
WTXY9
YBRY7

Other Manufacturers

Are you using strain gauges from other manufacturers? Contact HBM now - we will provide you with the corresponding part numbers of HBM types.

Your Benefits with HBM

  • Top-quality strain gauges, perfectly suited to your application
  • Short and reliable delivery times for virtually all our standard types
  • Direct and easy to order from our online shop!

Related Content

Töjningsgivare för töjningsmätning
I tillägg till trådtöjningsgivare för ett stort antal användningsområden producerar vi även skräddarsydda töjningsgivare i stora kvantiteter.
Töjningsgivare för givartillverkning
HBM erbjuder töjningsgivare med olika värden för krypkompensering speciellt designade för tillverkare av givare.
Strain Gauge Fundamentals
Basics and fundamentals of strain measurements with focus on electric strain gauges and Experimental Stress Analysis.
Töjningsgivare Tillbehör
Våra tillbehör för trådtöjningsgivare kompletterar vårt utbud och gör att vi kan erbjuda allt du behöver för en bra applicering av töjningsgivare.