KY Strain Gauge Chains for Determining Strain Gradients

Strain gauge (SG) chains types KY1, KY2, KY3, KY4, KY5, KY6, KY7, KY8 and KY9 consist of 10 or 15 very small measuring grids that are placed on a common carrier at a constant spacing (equidistant apart) plus one compensation SG. SG chains are especially suitable for determining strain gradients.

HBM also provides SG chains with multiple rosettes and alternating measuring grid directions, thus making it possible to determine the gradient of a biaxial stress state as well. The temperature responses of SG chains are adapted to customer specification. The nominal (rated) resistance of SG chains is 120 ohms.

For more detailed information about measuring with SG chains, refer to our technical publication "An Introduction to Measurements Using Strain Gauges".

The measuring grid consists of constantan; the material of the measuring grid carrier is polyimide.

Chain (11-15 grids)

KY1

Parallel to axis and with leads

KY4

Mixed (parallel/vertical) and with leads

KY7

Mixed (paralel/vertical), common connection and with tabs

KY2

Vertical to axis and with leads

KY5

Parallel to axis, common connection and with tabs

KY8

Parallel to axis and with tabs

KY3

Rosettes (0°/60°/120°) and with leads

KY6

Vertical to axis, common connection and with tabs

KY9

Vertical to axis and with tabs

HBMshop Se priser, tillgänglighet och skriv ut prisinformation.
Begär en offert!

Ask your HBM Sales Engineer

Please send me:


Start your inquiry

Ask your HBM Sales Engineer

Please send me:


Start your inquiry

Individual offer

Technical advice

Fast response