Easy-to-Assemble Accessories for Fiber Optical Sensing

Accessories such as patch cables, pigtails, optical adapters, and more, are available from HBM FiberSensing to enable you to build up a complete optical measuring system in a quick and reliable manner.

Patch cables are used to extend the length of optical fibers. These cables have an optical plug at each end and are connected by an optical socket. 

 

                                        

 

                                        

 

 

 

Patch cable with 9 µm core diameter:

  • FS82 - Indoor Patch Cable: Optical fiber cable with selectable lengths for indoor use (9 µm core fiber, LSZH outer buffer with 3 mm diameter, Kevlar reinforcement, two connectors)
  • FS83 - Outdoor Patch Cable: Optical fiber cable with 20 m length for indoor use (6 µm core fiber, LSZH outer buffer with 3 mm diameter, Kevlar reinforcement, two FC/APC connectors)

 

Patch cable with 6 µm core diameter:

  • 1-OPT-PCOMF03LSZH: Optical fiber cable with 3 m length for indoor use (6 µm core fiber, LSZH outer buffer with 3 mm diameter, Kevlar reinforcement, two FC/APC connectors)
  • 1-OPT-PCOMF20LSZH: Optical fiber cable with 20 m length for indoor use (6 µm core fiber, LSZH outer buffer with 3 mm diameter, Kevlar reinforcement, two FC/APC connectors)
  • 1-OPT-PCOMF05ARM: Optical fiber cable with 5 m length for outdoor use (6 µm core fiber, PE buffer with 3mm diameter, Kevlar and stainless steel reinforcement, two FC/APC connectors)
  • 1-OPT-PCOMF20ARM: Optical fiber cable with 20 m length for outdoor use (6 µm core fiber, PE buffer with 3mm diameter, Kevlar and stainless steel reinforcement, two FC/APC connectors)

HBM FiberSensing optical adapters for FBG sensors are used to connect several sensors in series with minimal optical losses.

1-FS80 100 - Optical adapter FC/FC
1-FS80 300 - Optical adapter SC/SC


For more information, please refer to the PDF "HBM FiberSensing Accessories" in the "Documents" section below.

 


1-FS-FIBERTESTER
A red laser-light source used for troubleshooting optical fiber systems, for example to determine fiber breaks or to evaluate bending radii. The optical connecting socket of the fiber tester is designed for FC/APC plugs.

 

 

 


1-FS-CLEANER
A cleaning tool for optical connectors.

 

 

 

 

 

1-FS-SPLITTER
A fiber optic splitter 1x2 with FC/APC connectors.

Documents
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
Other

Optical Monitoring System for Strain Measurement

English

Optical Monitoring System for Strain Measurement

English

Related Pages

Optical Fiber Sensors
HBM FiberSensing offers a wide range of Fiber Bragg Sensors (optical FBG Sensors) and optical interrogators.
X120
X120 is intended for installing optical fibers, primarily OptiMet PKF. HBM X120 Visco-elastic two component adhesive is easy and fast to use.
FS02: Tunable Optical Filter
Ultra-compact industrial component. Ideal for most optical filtering applications in test and measurement, telecom and fiber optic sensing. Buy online.
HBMshop Se priser, tillgänglighet och skriv ut prisinformation.