Storage temperature range

In the noIn the operating temperature range the force transducer enables measurements to be taken, however, the measurement accuracy is limited.minal (rated) temperature range the force transducer meets the values given in the specifications.

Force Measurement Glossary: Characteristics of Force Transducers

Benefit from our practical on-line glossary to look up the most important technical terms in the field of force measurement:

Kontakta Här kan du kontakta oss för att få veta mer om vad HBM kan erbjuda dig.