Downloads for QuantumX & SomatXR

Important: All QuantumX modules are delivered with firmware version 4 since March 2014. The firmware of existing modules can be updated. If you use catman Easy/AP, version 3.5 is the minimum requriement. Please see below for further information.

Please register on our website to start the download. If you already have a user account, simply log in using your email address.

Firmware QuantumX / SomatXR MX Modules & Data Recorder

Titel

Beskrivning

Datum

Version

Storlek

Relaterade dokument

Modules: all B type modules like MX840B/-R, MX471B/-R, … and CX27B (not for CX22B/-R-W, CX27C or MX471C/-R)

Necessary tools: MX Assistant, EVIDAS or catman Easy/AP

 

 

04/20194.12.3413 MB

Modules: all C type modules like CX27C/-R and MX471C/-R.

Necessary tools: MX Assistant, EVIDAS or catman Easy/AP

 

04/20194.18.48101 MB

CX23-R Firmware designed to work with supported MX modules using MX firmware 4.12.32.0.

Necessary tool: Internet Browser

 

02/20192.8.458 MB

Software for QuantumX & SomatXR

Titel

Beskrivning

Datum

Version

Storlek

Relaterade dokument

The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape.

06/20184.1.511 MB

The HBM Device Manager is a service tool to scan the network for available HBM devices.

03/20161.06 MB

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial.

01/20173.012 MB

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial.

01/20173.011 MB

Only available in German language

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit).

Please see the Release Note for further details and requirements.

06/20181.0.067 MB

The HBM common API enables users to develop their own PC software application using Microsoft Visual Studio, to integrate HBM DAQ systems QuantumX, SomatXR, PMX and MGCplus.
The download includes the API as well as documentation and examples.

09/20184.025 MB

Software for data acquisition, visualization, analysis and reporting of measurement data for your PC or QuantumX/SomatXR Data Recorder.

01/20195.3.1332 MB

Hint: Please unzip the package and then start installation of:

  • MX Assistant
  • HBM Device Manager
  • FireWire Driver
  • All manuals, datasheets, online help files, leaflets, etc.
04/20194.81472 MB

07.06.20191.3291 MB

Software only for QuantumX

Titel

Beskrivning

Datum

Version

Storlek

Relaterade dokument

Device description for QuantumX Interface Module for EtherCAT

27 KB

GSDML file and picture for QuantumX / SomatXR CX27C Gateway

06/2018V2.335 KB

Software only for SomatXR

Titel

Beskrivning

Datum

Version

Storlek

Relaterade dokument

The XR Download Manager is a stand alone Windows application which allows you to download, open, extract, or delete SIE files from a eDAQXR or SomatXR CX23-R or from your PC.

06/20181.2.21 MB

The libsie SIE reader library exposes an object-oriented C API for reading SIE data.

07/20181.1.65 MB

The SomatXR Emulator is a stand alone Windows application which enables emulation of a CX23-R web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real CX23-R to be used in real production environment testing.

02/20192.8.419 MB

Download archive

Click here for archived QuantumX and SomatXR software and firmware

QuantumX and SomatXR products are partly build up on third party code under GPL (GNU General Public Licence). You can download the source code under GPL from the archive.

Related Products

QuantumX - Compact & Universal DAQ
QuantumX är ett universellt system för mätdatainsamling som ger dig extra flexibilitet i dina test-och mätprojekt.
Kontakta Här kan du kontakta oss för att få veta mer om vad HBM kan erbjuda dig.