SomatXR MX1615B-R Bridge Module SomatXR MX1615B-R Bridge Module | HBM

SomatXR MX1615B-R amplifier: For experimental stress analysis

The MX1615B-R is ideal for measurement of strain gauges, but it also offers the ability to measure voltages, and more. Input types include:

  • ¼, ½, and full bridge strain gauges of 120 or 350 ohm
  • Voltage signals (± 60 V)
  • Potentiometric transducers
  • and PT100 temperature sensor connections

The MX1615B-R further distinguishes itself with its 4-, 5-, and 6-wire circuit-based patented technology, employing carrier frequency methods and cyclical auto-adjustment on all channels. All these features make the amplifier particularly rugged and insensitive to electromagnetic and thermal interference from converters, high currents, electric motors, or temperature effects. 

Typical fields of application

    • Mobile measurements and tests with off-highway vehicles (construction, agriculture and forestry)
    • Stationary measurements and tests on infrastructures, e.g. buildings
    • Field tests in harsh environments

    Your benefits

    • Reliable measurement results even in harsh environments
    • Reduced wiring effort due to use of distributed modules
    • Digitization close to the sensor results in higher measurement quality

     

    Flexible, modular and expandable

    SomatXR modules can also be used in combination with other data acquisition systems (e.g. QuantumX). In just a few simple steps you can put together a highly individualized data acquisition system scaled to your specific needs. The modules communicate via Ethernet TCP/IP and are synchronized using IEEE 1588 (PTPv2). 

    Professional software support

    SomatXR users benefit from a powerful software package. Every measurement module can be connected to the PC and  catman measurement software via Ethernet. The ultra rugged CX22B-R data recorder allows stand-alone use in the field without a PC. This ensures that the data is easy to acquire, clearly visualized and smartly analyzed.

    Highly precise and reliable

    Reliable and dependable measurement results require the calibration of transducers, amplifiers, or complete measurement chains.

    • Working standard calibration certificate according to ISO 10012 stored in the SomatXR module
    • DAkkS certificate (ISO 17025) from HBM on request
    Download the CAD step files for this product
    SomatXR MX1615B-R CAD step files
    SomatXR MX1615B-R Accessories CAD step files

    Product Literature

    Title / DescriptionLanguage
    Data Sheets
    SomatXR MX1615B-R - Data Sheet English
    SomatXR MX1615B-R - Datenblatt German
    Brochures
    SomatXR - Brochure English
    SomatXR - Broschüre German
    Operating Manuals
    HBM Common API - User Manual English
    HBM LabVIEW Driver - User Manual English
    SomatXR MX Modules - User Manual English
    SomatXR MX Modules - 取扱説明書 Japanese
    SomatXR MX Modules - 操作說明 Chinese
    SomatXR MX-Module - Bedienungsanleitung German
    Quick Start Guides
    SomatXR Rugged DAQ - Quick Start Guide English, German, Spanish, French, Italian, Portuguese, Chinese, Japanese, Korean
    Accessories
    QuantumX / SomatXR - Uninterruptible Power Supply - Data Sheet English
    QuantumX / SomatXR - Unterbrechungsfreie Stromversorgung - Datenblatt German
    SomatXR - Ethernet Extension Adapter - Mounting Instructions English
    SomatXR - Ethernet Plug (ODU, 8-pin, push-pull) - Mounting Instructions English, German
    SomatXR - Mounting Brackets for single units - Mounting Instructions English, German
    SomatXR - Mounting Brackets for stacked units (Casemount2/3) - Mounting Instructions English
    SomatXR - Power Plug (ODU, 4-pin, push-pull) - Mounting Instructions English, German
    SomatXR - Sensor Plug (ODU, 14-pin, break-away) - Mounting Instructions English, German
    SomatXR - Sensor Plug (ODU, 14-pin, push-pull) - Mounting Instructions English, German
    SomatXR - Universal Mounting Fixture (Casemount-UMB) - Data Sheet English
    SomatXR Accessories - Data Sheet English
    SomatXR Zubehör - Datenblatt German
    Safety Instructions
    SomatXR - Safety Information English, German
    Declaration of Conformity
    1-KAB, K-KAB (cable) - EU Declaration of Conformity Multilanguage
    SomatXR and accessoires - EU Declaration of Conformity Multilanguage
    Tech Notes
    SomatXR - Tech Notes English

    Related Products

    HBMshop See prices, availability and get an instant quote.