The stainless steel C2A load cell is available with maximum capacities from 1t up to 10t. The robust load cell is distinguished by its OIML R60 compliance and its low profile.

Key Features

  • Meets EMC requirements according to EN 45 501
  • Load cells made of corrosion-resistant materials
  • Complies with OIML R60 regulations up to 4000 verification intervals
  • Small deflection
  • High permissible dynamic load
  • Six-wire circuit
  • Low profile
  • Nominal load: 1t – 10t
  • Accuracy class: D1, C3
  • Approvals: Explosion Protection
  • Protection class: EMC approve
  • Material: Stainless Steel
  • IP Protection: up to IP69K

Product Literature

Titel / Beskrivning Språk
Data Sheets
Japanese
English
German
Italian
Brochures
English
German
Mounting Instructions
French, English, German
Certificates
Flerspråkig
Explosion Protection: Declaration of Conformity

Ex IIG for zone 1 and Ex IID for zone 21

Flerspråkig

Ex IIG for zone 2 and Ex IID for zone 21

Flerspråkig
Flerspråkig
Explosion Protection: Safety Instructions

C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z7, PW10, PW12, PW15, PW16, PW22, PWS, SP4, Z16, Z6R

French, Italian, Portuguese, Spanish, German, English

C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z6R, Z7 2t, Z16

Italian, English, German, Spanish, French, Portuguese

C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z7, PW10, PW12, PW15, PW16, PW22, PWS, SP4

English, German, Russian

C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z7 2t

English, German, Russian

C16, HLC, PW12, PW16, PW2, PW6, PW10, PW15, PW16, PWS, RSC, RTN, SP4, Z6F.

Flerspråkig
HBMshop Se priser, tillgänglighet och skriv ut prisinformation.
Begär en offert!

Fråga din försäljningsingenjör

Skicka mig:


Starta din förfrågan

Fråga din försäljningsingenjör

Skicka mig:


Starta din förfrågan

Individuellt erbjudande

Teknisk rådgivning

Snabb återkoppling