Rugged load cell for precise weighing of suspended loads

With the Z16A tension load cell, HBM offers a unique solution for weighing suspended loads. Applications include gravimetric level measurements or batching with attached process containers.

Made of stainless steel, the Z16A tension load cell is available for maximum capacities of 7.5 and 15 metric tons. Two different versions feature accuracy class D1 and C3 according to OIML R60. The Z16A is also hermetically encapsulated and achieves degree of protection IP68/IP69K, which allows for use in damp environments.

Due to the sophisticated way in which force is applied, the Z16A is ideally suited for suspended installation in container weighers and in conveyor, batching and hybrid weighers. The load cell is EMC-tested in accordance with OIML R60 (2006) and is able to withstand loading of up to 10 V/m.

The optionally available M36x3 adapter for the Z16A can be used for easy mechanical integration. Knuckle eyes are also available as an alternative. Different legal-for-trade cable lengths are available in the 6-wire configuration. This flexibility reduces the cost of installation without affecting the class accuracy of the load cell.

Maximum capacity

7.5 t / 15 t

Accuracy class

D1 / C3

Approvals

OIML R60

Notes

EMC tested (per EN 45501)

Material

Stainless steel

Degree of protection

IP68 (more stringent test conditions with 1 m water column/100 hours) / IP69K (water at high pressure, steam cleaner)

The Z16A tension load cell is suitable for suspended use in gravimetric level measurements. Corresponding adapters are optionally available for mechanical integration.

Nominated for 

Product Literature

Titel / Beskrivning Språk
Data Sheets
French
English
Japanese
German
Japanese
Brochures
English
German
Operating Manuals
French, English, German
Certificates
English
English, German
Declaration of Conformity
Flerspråkig
HBMshop Se priser, tillgänglighet och skriv ut prisinformation.
Begär en offert!

Fråga din försäljningsingenjör

Skicka mig:


Starta din förfrågan

Fråga din försäljningsingenjör

Skicka mig:


Starta din förfrågan

Individuellt erbjudande

Teknisk rådgivning

Snabb återkoppling