RPC - Remote Procedure Call

The RPC option enables Perception to be remotely controlled.

The RPC option enables Perception to be remotely controlled.
RPC is a powerful, robust, efficient, and secure inter-process communication (IPC) mechanism that enables data exchange and invocation of functionality residing in a different process. The RPC interface can be used to control the Perception software and the GEN series data acquisition equipment from another custom program. This custom controlling program might run on the same PC as Perception but (more often) it also might run on another computer on the local area network. This other computer can be a Windows-based platform but also Linux and Unix based platforms are used as overall controlling computers. 

  • Functions: Control Perception software from an external computer/application on Windows®, Linux, Unix, Mac OS X
  • COM Interface: All RPC commands have a COM wrapper for easier Windows software integration.
  • Available Basic Commands: Load and Save Perception setup files, Setup Recording, set and review Hardware Settings, Start/Stop/Pause/Trigger, monitor Live data.
  • Examples: C++ and C# getting started example programs supplied for windows, source code included. Unsupported Linux getting started example on request only.
  • LabVIEW Integration: LabVIEW getting started example using RPC/COM available.
Kontakta Här kan du kontakta oss för att få veta mer om vad HBM kan erbjuda dig.