GEN7tA - Transient Recorder and Data Acquisition System Now Faster Than Ever

From fast to now even faster. GEN7tA has a data transfer rate of 400 MB/s (with optional optical or electrical 10 Gbit Ethernet). This transient recorder and DAQ system is made for your fast measurement tasks with medium to high channel counts.

Designed for installation in control cabinets (19'') GEN7tA is optimized for test bench applications. It offers a rapid transient data acquisition and continuous data transfer of either 100 MB/s (with optional 1 Gbit Ethernet), 400 MB/s (with optional 10 Gbit Ethernet) to an external PC or 350 MB/s to an integrated and optionally removablesolid state disk (SSD). The data acquisition system also has seven input card slots with up to 224 individually configurable channels.

Flexibility out of the box

Ready to use right out of the box: As soon as you unpack the device and install the Perception software on your PC - GEN7tA is ready for immediate use. Depending on the selected operating mode – continuous or transient – measurement data is either transferred directly to the PC, stored on the optionally removable SSD, or it is initially buffered in high-speed RAM to offer transient recording without any throughput limitations.

System-independent synchronization

Are you looking to integrate GEN7tA into a system with other measuring amplifiers? No problem, as GEN7tA supports Precision Time Protocol (PTP). This makes it possible to synchronize multiple devices networked via Ethernet – regardless of the product family.

Additionally, a master/slave function is available to synchronize Genesis HighSpeed devices.

Product Literature

Titel / BeskrivningSpråk
Data Sheets
English
Brochures
Italian
Chinese
Japanese
French
English
German
Portuguese
English (US)
English
German
Operating Manuals
English

Hardware Manual for GEN DAQ mainframe including all options like EtherCAT (chapter 11)

English
English
English
Accessories
English
English
English
Safety Instructions
Russian, Korean, Japanese, Chinese, Portuguese, French, German, English
Declaration of Conformity
Flerspråkig
Flerspråkig
Other
English
English
Software

This is a special version of Perception allowing interested customers to get used to feature from the "next" Perception version to become available.

A Preview version contains new features and is tested, but not to the extent of a regular release. It is also not shipped with new hardware but only available as download for customer to test.

Main improvements in this preview:

- Digital signal filtering

- Pulse detection

- Several stability improvements

 

Datum: 02/2019  |  Version: 7.38.19042  |  Storlek: 439 MB
Relaterade dokument:

Flerspråkig

Perception Enterprise (1-PERC-E64) is no longer required to run the 64-bit version of Perception. Therefore all Perception versions are available in 64-bit.

This 64-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features.

The Free viewer version of Perception software can be used free of charge.

Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems.

Datum: 11/2018  |  Version: 7.30.18324  |  Storlek: 420 MB
Relaterade dokument:

Flerspråkig

Software & Application Programmers Interface (API)

Perception
The Perception software is designed for fast and reliable processing of large amounts of data and is therefore ideal for high-speed data acquisition.
HBMshop Se priser, tillgänglighet och skriv ut prisinformation.
Begär en offert!

Fråga din försäljningsingenjör

Skicka mig:


Starta din förfrågan

Fråga din försäljningsingenjör

Skicka mig:


Starta din förfrågan

Individuellt erbjudande

Teknisk rådgivning

Snabb återkoppling