SomatXR MX471-R Can Integrate up to Four CAN Networks Synchronously

The SomatXR MX471-R CAN bus module allows the simultaneous integration of up to four CAN networks into the SomatXR data acquisition system. This module is the more rugged version of the QuantumX MX471 and is ideal for use in extremely tough conditions, such as vehicle tests in the field and on the test track due to its IP65/IP67 degree of protection and high shock and vibration resistance.

Worldwide unique: The SomatXR MX471-R integrates any number of CAN nodes into the SomatXR data acquisition system. It enables the synchronous recording of CAN signals and the data provided by analog measurement modules. The SomatXR MX471B-R supports classic CAN. The next-generation SomatXR MX471C-R can also decode CAN-FD signals.

Extremely durable

  • IP65/IP67 degree of protection (dust and water)
  • Reliable even in the event of continuous vibration loading up to 10 g
  • Shock-proof up to 75 g
  • Can be used over a broad temperature range of -40 °C to +80 °C

Suitable for use in harsh applications in the field due to its shock resistance and IP65/IP67 degree of protection

Powerful

  • Compatible with many protocols, such as CAN-FD and classic CAN
  • A single device for receiving data, changing the data type and compilation, and sending data
  • High data transfer rates of up to 4 MBit/s
  • Easy linking via Ethernet or FireWire

Powerful integration providing many protocols and high data rates

Versatile integration

  • Synchronous integration of up to four CAN networks
  • Optimal integration into the SomatXR/QuantumX family
  • Four individually configurable, electrically isolated channels
  • Extensive range of accessories, such as cables, connectors, drivers, and DAQ software

Suitable for demanding tasks due to the simultaneous integration of up to four CAN channels

Receiver and transmitter for classic CAN

MX471B-R

  • Data rate: Up to 1 MBit/s
  • Protocols: CAN 2.0 A/B, CCP, xCP-on-CAN, J1939
  • Functions: Receive (decoded and raw-data acquisition), send (incl. mapping), CAN-to-CAN gateway
  • Interfaces: Ethernet, FireWire

When operating as a receiver, the MX471B-R enables all the signals on the classic CAN bus, such as vehicle speed or motor temperature, to be acquired as raw data synchronously with analog measurement data. Furthermore, up to 128 signals can be decoded, output in real time, and used as triggers for data storage. When operating as a transmitter, the module transfers up to 128 input signals to an external data recorder or test stand control unit.

HBMshop SomatXR Overview

High-speed recording in CAN-FD

MX471C-R

  • Data rate: Up to 4 MBit/s
  • Protocols: ISO CAN FD 11898-1:2015, CAN 2.0 A/B
  • Functions: Receive (decoded)
  • Interfaces: Gigabit Ethernet, FireWire

The MX471C-R offers even higher performance in terms of CAN data decoding due to CAN-FR. The module provides a higher bandwidth owing to its flexible data rate of up to 4 Mbit/s.

Available in the HBMshop soon SomatXR Overview

Ladda ner CAD filer i step format för denna produkt
SomatXR MX471B-R CAD filer i step format
SomatXR MX471B-R Tillbehör CAD filer i step format

Technical Documentation

Titel / BeskrivningSpråk
Data Sheets
English
Japanese
German
English
German
Brochures
Portuguese
English (US)
German
Japanese
English
Operating Manuals
English
English
English
German
Quick Start Guides
German, English
Accessories
English
German
English
English, German
English, German
English
English, German
English
English
German
Driver

Only available in German language

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit).

Please see the Release Note for further details and requirements.

Datum: 06/2018  |  Version: 1.0.0  |  Storlek: 67 MB
Relaterade dokument:

Flerspråkig

The HBM common API enables users to develop their own PC software application using Microsoft Visual Studio, to integrate HBM DAQ systems QuantumX, SomatXR, PMX and MGCplus.
The download includes the API as well as documentation and examples.

Datum: 09/2018  |  Version: 4.0  |  Storlek: 25 MB
Relaterade dokument:

Flerspråkig

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial.

Datum: 01/2017  |  Version: 3.0  |  Storlek: 11 MB
Relaterade dokument:

Flerspråkig

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial.

Datum: 01/2017  |  Version: 3.0  |  Storlek: 12 MB
Relaterade dokument:

Flerspråkig
Safety Instructions
English, German
Declaration of Conformity
Flerspråkig
Flerspråkig
Firmware

Modules: all B type modules like MX840B/-R, MX471B/-R, … and CX27B (not for CX22B/-R-W, CX27C or MX471C/-R)

Necessary tools: MX Assistant, EVIDAS or catman Easy/AP

 

 

Datum: 04/2019  |  Version: 4.12.34  |  Storlek: 13 MB
Relaterade dokument:

Flerspråkig

Modules: all C type modules like CX27C/-R and MX471C/-R.

Necessary tools: MX Assistant, EVIDAS or catman Easy/AP

 

Datum: 04/2019  |  Version: 4.18.48  |  Storlek: 101 MB
Relaterade dokument:

Flerspråkig
Software

Software for data acquisition, visualization, analysis and reporting of measurement data for your PC or QuantumX/SomatXR Data Recorder.

Datum: 01/2019  |  Version: 5.3.1  |  Storlek: 332 MB
Relaterade dokument:

Flerspråkig

Software for data acquisition, visualization and storage

Datum: 03/2019  |  Version: 1.2  |  Storlek: 264 MB
Relaterade dokument:

Flerspråkig

The HBM Device Manager is a service tool to scan the network for available HBM devices.

Datum: 03/2016  |  Version: 1.0  |  Storlek: 6 MB
Relaterade dokument:

Flerspråkig

The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape.

Datum: 06/2018  |  Version: 4.1.5  |  Storlek: 11 MB
Relaterade dokument:

Flerspråkig

Hint: Please unzip the package and then start installation of:

  • MX Assistant
  • HBM Device Manager
  • FireWire Driver
  • All manuals, datasheets, online help files, leaflets, etc.

Datum: 04/2019  |  Version: 4.81  |  Storlek: 472 MB
Relaterade dokument:

Flerspråkig

Related Pages

QuantumX - Compact & Universal DAQ
QuantumX är ett universellt system för mätdatainsamling som ger dig extra flexibilitet i dina test-och mätprojekt.
HBMshop Se priser, tillgänglighet och skriv ut prisinformation.
Begär en offert!

Fråga din försäljningsingenjör

Skicka mig:


Starta din förfrågan

Fråga din försäljningsingenjör

Skicka mig:


Starta din förfrågan

Individuellt erbjudande

Teknisk rådgivning

Snabb återkoppling