Every data acquisition task has its own special challenges.

Whatever your application, mobile or stationary, on a test cell or under extreme environmental conditions, HBM has the right measurement data acquisition system for your needs.

Benefit from the unique "made by HBM" precision and reliability while enjoying the best possible price-to-performance ratio.

QuantumX - Compact & Universal DAQ
QuantumX är ett universellt system för mätdatainsamling som ger dig extra flexibilitet i dina test-och mätprojekt.
MGCplus - Laboratory & Test Stand DAQ
Det ultimalta, skalbara och konfigurerbara systemet för mätdatainsamling DAQ för användning i labb och provbänk.
Precisions mätförstärkare & instrument för kalibrering
HBM are suppliers of the first choice of precision amplifiers and calibration instruments around the world.
Industriella mätförstärkare
HBM offers a wide range of Signal Conditioners and Amplifiers for Production Control and Manufacturing (e.g. press-fitting, clinching and riveting).
Opto-elektriska interrogators
HBM FiberSensing’s BraggMETER is a line of optical measurement units for Fiber Bragg Grating (FBG) based sensors. Available in several formats.
Power And Isolation Products
Optimize data security in high-voltage measurement applications. The power and isolation products from HBM include high voltage DAQ.
CANHEAD
The distributed amplifier system for structural testing and experimental stress analysis
Vägningsterminaler / Vågindikatorer
HBM erbjuder lastindikator och (digital) vägningsindikator för alla industriella plattformsvågar, fordonsvågar eller containervågar.
eDrive testing
HBM eDrive testing consists of two components – the power analyzer and DAQ system which are used to test electrical drives.
Kontakta Här kan du kontakta oss för att få veta mer om vad HBM kan erbjuda dig.