QuantumX MX430B: Precision and Maximum Interference Suppression

MX430B is the precise and compact module of the QuantumX family. It provides four inputs for accurate measurement of strain gauge full bridge based sensors such as uni- or multiaxial force sensors, torque transducers as well as pressure sensors. HBM provides the entire measurement chain for efficient measurement: precise sensors, the QuantumX MX430B measurement module and suitable software.

Precise force and torque measurement is essential, in particular when the objective is to determine the exact balance in aerodynamic tests of vehicles, aircraft or sports equipment in the wind tunnel. MX430B is also well suited for other test bench applications demanding high precision and reliability such as the determination of the center of gravity of rockets, measurement analysis of fuselage or load analysis in engine test benches. The module is lightweight and compact and thus allows for portable use for servicing in machine and sensor calibration.

Precision

  • 4 strain gauge full bridge inputs offer a minimum accuracy of 100 ppm
  • Precision with repetitive and long-term measurements
  • Withstands interferences such as electromagnetic radiation or temperature thanks to carrier frequency analysis

Particularly well suited for test bench applicationsdemanding high precision and reliability such as aerodynamic analyses in the wind tunnel

Flexibility

  • Precise validation of quantities such as force, torque and pressure
  • For static and dynamic measurements
  • Distributable, therefore requiring minimal wiring effort
  • Flexible parameterization, through use of every channel in either AC or DC mode

Enhanced long-term stability through patented background calibration 

Easy Integration

  • Allows for portable use for servicing in machine and sensor calibration
  • TEDS support enables sensors to be quickly and reliably replaced
  • Real-time integration thanks to directly scalable voltage outputs (+/- 10 V) with optional filter, EtherCAT (CX27B), CAN (MX471B)
  • Reliable catman software support

Efficient and dynamic system analysis with full bandwidth 

The Suitable Software: EVIDAS - Just Two Clicks to Get Your Measurement Results

Check out HBM's new data acquisition software EVIDAS! With EVIDAS you benefit from: 

  • Fast measurement results
  • Visual feedback due to a modern speaking design
  • A Cloud integration capability
  • 4 different data configuration options
  • Availability in 5 languages (English, German, Chinese, Japanese, and French)

Learn more

Technical Documentation

Titel / BeskrivningSpråk
Data Sheets
English
Chinese
German
Brochures
English
English (US)
German
Portuguese
Japanese
Chinese
Operating Manuals
English
English
German
English
Japanese
Chinese
English, German
English, German
Accessories
Italian
English
English
German
German, English
English
Declaration of Conformity
Flerspråkig
Flerspråkig
Russian
Russian
Tech Notes

This TECH NOTE describes in general the digitalization path in QuantumX data acquisition modules, explaining anti-aliasing filter, analog to digital conversion, digital filtering, scaling, datarate and distribution of data within the data acquisition system or to a data sink whether this is a storage medium or gateway.

English

This TECH NOTE explains the highly accurate time sync mechanism Precision Time Protocol or short PTP, its advantages and its use in Test & Measurement applications.

English

This TECH NOTE shows available and tested PTP components together with HBM equipment and can be used as reference source giving you some recommendations.

English

This TECH NOTE describes the real-time functionality of the QuantumX MX430B Precision Bridge Module.

English

Diese TECH NOTE behandelt die Kompensation von Querabhängigkeiten (Englisch: cross-talk) und damit den Einfluss parasitärer Effekte auf die jeweilige Messgröße. Die Kompensation dieses sogenannten Übersprechens kann in Echtzeit mit der HBM Messtechnik QuantumX oder online in der Software catmanEasy erfolgen.

German

Related Products

Calibrate Your DAQ Module
Ensure the accuracy of your DAQ device with HBM's professional and accredited calibration services - in our lab or on your premises. Schedule a slot today!
Kraft
HBM kraftsensorer och kraftgivare med töjningsgivare eller piezoelektrisk teknik mäter statiska och dynamiska drag och trycklaster.
Momentgivare
HBM producerar och erbjuder ett stort utbud av produkter för mätning av vridmoment inklusive momentgivare, momentmätare, vridmomentgivare, momentsensor.
Tryck
Tryckgivare och trycksensorer från HBM säkerställer pålitliga och säkra mätresultat upp till 15 000 bar.
QuantumX - Compact & Universal DAQ
QuantumX är ett universellt system för mätdatainsamling som ger dig extra flexibilitet i dina test-och mätprojekt.
White Paper: Potentials of the Cloud
Sign in to get immediate access to the white paper: What potential does the cloud really have to offer measurement technology?
QuantumX Accessories
Conveniently and quickly order your QuantumX accessories from the HBMshop. Cables, connectors, software, and more from one supplier.
New Data Acquisition Software EVIDAS
(May 22, 2018) - EVIDAS is HBM’s new data acquisition and analysis software based on cutting-edge technology and open software interfaces.

Recommended for You