QuantumX MX238B: Precision module with accuracy of 25 ppm

Measurement signals need to be made available with increasing precision and, at the same time, with high stability to fully utilize the potential of static measurements in calibration tasks, The new compact QuantumX MX238B two-channel precision module with 0.0025 accuracy class (25 ppm) is ideal for highly precise measurements with full bridge strain gauge based transducers. At the same time, it is compact and small and thus suitable for on-site servicing. Patented HBM background calibration ensures uninterrupted measurement, even during the comparison with the internal calibration signal. Seamless integration with field buses or time synchronization with other systems via Ethernet PTPv2 allow for convenient integration with the cutting-edge QuantumX data acquisition system.In addition, HBM provides all the components required for setting up reference measurement chains: Reference transducers (torque, force, pressure), the QuantumX MX238B measuring amplifier and suitable catman software.

Highly precise

  • 2 full bridge strain gauge inputs with 25 ppm accuracy
  • Withstands interference such as electromagnetic radiation or temperature
  • Uninterrupted measurement due to patented background calibration

The ideal solution for challenging applications with high demands on precision 

Flexible

  • Reference measurement chains for force, torque and pressure
  • Small and portable for on-site servicing
  • For static and quasi-static measurements
  • Distributable, therefore requiring minimal wiring effort
  • Flexible parameterization

Many possible applications such as calibration and wind tunnels

Easy to integrate

  • Suitable for laboratories and portable use
  • TEDS support allows for quick and reliable handling of transducer data
  • Powerful software package including catman or driver for Visual Studio, .NET or LabVIEW

Can be synchronously expanded with all modules of the QuantumX series

The Suitable Software: EVIDAS - Just Two Clicks to Get Your Measurement Results

Check out HBM's new data acquisition software EVIDAS! With EVIDAS you benefit from: 

  • Fast measurement results
  • Visual feedback due to a modern speaking design
  • A Cloud integration capability
  • 4 different data configuration options
  • Availability in 5 languages (English, German, Chinese, Japanese, and French)

Learn more

Technical Documentation

Titel / BeskrivningSpråk
Data Sheets
English
Japanese
German
Brochures
English
English (US)
German
Portuguese
Japanese
Chinese
Operating Manuals
English
English
German
English
Japanese
Chinese
English, German
English, German
Accessories
English
English
German
German, English
English
Declaration of Conformity
Flerspråkig
Flerspråkig
Russian
Russian
Tech Notes

This TECH NOTE explains the highly accurate time sync mechanism Precision Time Protocol or short PTP, its advantages and its use in Test & Measurement applications.

English

This TECH NOTE shows available and tested PTP components together with HBM equipment and can be used as reference source giving you some recommendations.

English

Related Products

Kraft
HBM kraftsensorer och kraftgivare med töjningsgivare eller piezoelektrisk teknik mäter statiska och dynamiska drag och trycklaster.
Momentgivare
HBM producerar och erbjuder ett stort utbud av produkter för mätning av vridmoment inklusive momentgivare, momentmätare, vridmomentgivare, momentsensor.
Tryck
Tryckgivare och trycksensorer från HBM säkerställer pålitliga och säkra mätresultat upp till 15 000 bar.
Wind Tunnel Testing
Precise HBM measurement technology, like sensors, instruments (DAQ) and software for best repeatability and long-term reliability in wind tunnel testing
White Paper: Potentials of the Cloud
Sign in to get immediate access to the white paper: What potential does the cloud really have to offer measurement technology?
New Data Acquisition Software EVIDAS
(May 22, 2018) - EVIDAS is HBM’s new data acquisition and analysis software based on cutting-edge technology and open software interfaces.

Recommended for you

HBMshop Se priser, tillgänglighet och skriv ut prisinformation.
Begär en offert!

Fråga din försäljningsingenjör

Skicka mig:


Starta din förfrågan

Fråga din försäljningsingenjör

Skicka mig:


Starta din förfrågan

Individuellt erbjudande

Teknisk rådgivning

Snabb återkoppling