Please note: The images of our products shown below are samples to be used as a reference point as there are many variations available. Please contact oemsensors@hbm.com for more information. 

Joystick Sensor

Joystick sensor for positioning and control. Strain gage based precise force measurements in X, Y, and Z planes.

Multi-axis Sensor

Multi-axis robotics and positioning sensor is a degree-of-freedom force-torque sensor that can be used to measure the forces along three orthogonal axes (x, y and z) as well as the moments or torques about those axes with very high accuracy.

Torque Sensor

Customized torque measurement used to measure torque in robotic joints. 

Washer and Button Load Cell

Washer and button load cell for grip and tactile sensing. Strain and piezo based low profile washer and button cells. 

Bicycle Sensor

Custom torque sensors used in bicycle power meters. 

Standard and Custom Strain Gages

Strain gages with various creep compensation values specifically designed for transducer manufacturing. HBM is one of the largest strain gage manufacturers in the world, so hundreds of strain gage designs are available. If one is not available, HBM can design a customized strain gage to meet your specific needs.

Digital AED Transducer Electronics

The AED converts the signals supplied by analog load cells into digital data and helps make the implementation of your process control systems easy and convenient.

Free Article Downloads

Ditt konto på HBM.com

Omedelbar tillgång till alla nedladdningar

***Om du redan har en inloggning för HBMshop kan du använda samma information för att logga in på HBM.com

For specific OEM Sensor inquiries, CAD drawings and data sheets, please contact us at oemsensors@hbm.com.

Begär en offert!

Fråga din försäljningsingenjör

Skicka mig:


Starta din förfrågan

Fråga din försäljningsingenjör

Skicka mig:


Starta din förfrågan

Individuellt erbjudande

Teknisk rådgivning

Snabb återkoppling