Please note: The images of our products shown below are samples to be used as a reference point as there are many variations available. Please contact oemsensors@hbm.com for more information. 

Load Pin

Load pin for cranes, lifting applications and coil tubing insertion. The load pin will monitor lift weights for overload and maintenance as well as line tension and insertion force. 

Threaded Rod End Sensor

Threaded rod end sensor for tensiometer and rig stabilization lines. Threaded rod end sensor monitors the mass weight and hook load in rigs. 

Pancake Load Cell

Pancake load cell for coil tubing applications measures insertion and extraction force of coil tubing through the injector head as well as electric torque tong measurements for make-up/breakout operations and compression and tension measurements. 

Hammer Union

Hammer union measures pressure fracking and cementing applications. It is used in triplex and quad pumps to read pulses in MWD/LWD applications. 

Washer Force Sensor

Low profile high capacity washer style force sensor is used to measure the force required to open and close valves. 

Torque Sensor

Motion and reactionary torque tools for ROV and autonomous vehicle torque measurement. Electric torque tong measurements for make-up and break out operations. 

Standard and Custom Strain Gages

Strain gages with various creep compensation values specifically designed for transducer manufacturing. HBM is one of the largest strain gage manufacturers in the world, so hundreds of strain gage designs are available. If one is not available, HBM can design a customized strain gage to meet your specific needs.

Digital AED Transducer Electronics

The AED converts the signals supplied by analog load cells into digital data and helps make the implementation of your process control systems easy and convenient.

Free Article Downloads

Ditt konto på HBM.com

Omedelbar tillgång till alla nedladdningar

***Om du redan har en inloggning för HBMshop kan du använda samma information för att logga in på HBM.com

For specific OEM Sensor inquiries, CAD drawings and data sheets, please contact us at oemsensors@hbm.com.

Begär en offert!

Fråga din försäljningsingenjör

Skicka mig:


Starta din förfrågan

Fråga din försäljningsingenjör

Skicka mig:


Starta din förfrågan

Individuellt erbjudande

Teknisk rådgivning

Snabb återkoppling