QuantumX Accessories QuantumX Accessories | HBM

QuantumX Accessories

Conveniently and quickly order your QuantumX accessories from the HBMshop. You will find more information such as data sheets at the bottom of the website.

Sensor and signal connection

D-SubHD-15 connector kit (male)

The kit includes a 15-pin SubHD plug, a metalized plastic housing with knurled screws for fixing the plug at the device, a TEDS chip (1-wire) for storage of a sensor data sheet for automatic channel parameterization, as well as an adhesive label.

Article no.: 1-SUBHD15-MALE

HBMshop

BNC-to-SubHD-15 adapter

The BNC-to-SubHD adapter can be used to connect IEPE/ICP sensors or ±10V signals with a BNC connector to QuantumX amplifier.

Article no.: 1-SUBHD15-BNC

(Technical documentation)

HBMshop

4 x D-SubHD-15 port saver

Port savers can extend the sensors’ contact durability by at least 500 mating cycles and protect the investment in your device.

Article no.: 1-SUBHD15-SAVE

HBMshop

16 x push-in connector (8 pins, gold)

Push-in connectors with a fastening clip, for ex. for QuantumX MX1601B/MX1615B.

Article no.: 1-CON-S1015

HBMshop

Wiring Mate for MX module push-in connectors

Ensures easy handling and safe clamping of stranded wires and conductors. Suitable for 1-CON-S1015 and 1-CON-S1005.

Features: Rubber feet and pin numbers (1-8) labeling

Article no.: 1-WIRING-MATE

(Video Tutorial: How to Use the Wiring Mate)

HBMshop

5 x TEDS chip

TEDS chip for storage of a sensor data sheet for automatic channel parameterization, also (1-wire-EEPROM, IEEE 1451.4, Type: DS28E07).

Article no.: 1-TEDS-PAK-B

HBMshop

300V-to-D-SubHD-15 adapter

The adapter enables electric voltages up to 300V (CAT II) or up to 500V (non-CAT) to be reliably measured using a QuantumX universal amplifier. The adapter is identified by the amplifier and automatically configures the channel.

Article no.: 1-SCM-HV

(Technical documentation)

HBMshop

Strain gauge quarter bridge-to-D-SubHD-15 adapter

The adapter allows measurements with single strain gauges (SG) in a quarter-bridge circuit and 3-wire configuration.

The adapter completes the connected strain gauge with 3 precise resistors to form a full bridge. The available adapter variants are suitable for 120, 350, or 1000-ohm strain gauges and can be connected to any QuantumX amplifier with a full-bridge input and SubHD socket.

The required parameters such as bridge and gauge factor, bridge excitation, physical unit and calibration data are directly stored on the adapter in the TEDS via software.

Article no.:

  • 1-SCM-SG120
  • 1-SCM-SG350
  • 1-SCM-SG1000

(Technical documentation)

HBMshop

Thermo-mini Type K or J-to-D-SubHD-15 adapter

The adapter can be used to connect thermocouples with thermo-mini connectors. The SubHD connector comes with an integrated cold junction (THERMO-MXBOARD).

The available adapter variants are suitable for type K or J thermocouples and can be connected to MX840 and MX440 universal amplifiers and their successor models.

Article no.:

  • 1-SCM-TCK
  • 1-SCM-TCJ

(Technical documentation)

HBMshop

Thermocouple cold junction

The plug-in cold junction can be used for measurements with thermocouples with the MX840 or MX440 universal amplifiers. The board must be installed in the SubHD-15 plug and consists of a cold junction (Pt100) and a 1-wire TEDS chip for transducer identification.

Article no.: 1-THERMO-MXBOARD

(Technical documentation)

HBMshop

5 x Mini thermocouple plug with RFID

The thermo-Mini plug enables a thermocouple to be connected. The plug provides an integrated RFID chip (read/write) which can, for ex., send the measuring point name to the MX1609 amplifier and automatically parameterize the channel (TEDS).

The available plug variants are suitable for type K and T thermocouples and can be connected to MX1609KB or MX1609TB QuantumX amplifiers.

Article no.:

  • 1-THERMO-MINI
  • 1-THERMO-MINI-T

HBMshop

Type K thermocouple for MX809B

The type K thermocouple is suitable for reliable temperature measurement using the QuantumX MX809B in electrical environments (drives, inverters, cables, batteries).

The thermocouple is spot-welded. It is safe due to a double-insulated and protected 3-m-long cable as well as the insulating cap that protects the Thermo Mini type K from shock and fire. The thermocouple has been certified by VDE  according to EN 61010.

Article no.: 1-ITC-K1000

HBMshop

Voltage measuring lead for MX809B

The measuring lead can be used for the reliable measurement of low voltages up to 5V at a high electric potential using the QuantumX MX809B in electrical environments such as batteries.

The lead has free ends. It is safe due to a double-insulated and protected 3-m-long cable as well as the insulating cap that protects the Thermo Mini type copper from shock and fire. The measuring lead has been certified by VDE  according to EN 61010.

Article no.: 1-ITC-U1001

HBMshop

6 x BNC-to-safety lab socket (banana)

The adapter enables, for ex., the connection of current clamps with a BNC plug to 4-mm-safety lab sockets (banana).

Article no.: 1-G067-2

HBMshop

Artificial 3-phase star-point adapter

This adapter is intended for measurement on an electric drive in 3-phase mode and provides an artificial star point for measuring the phase voltages with QuantumX MX403B or GENESIS.

Connection to the drive by safety lab leads.

Article no.: 1-G068-2

HBMshop

AC/DC current probe i30s

The AC/DC current probe measures based on the Hall effect.  It is connected by  a 2-m-long cable and a BNC connector. The current probe requires a 9-V block battery. A BNC-to-safety lab socket adapter is included.

Currents that can be measured: 30mA – 30A DC; 30mA – 20A AC eff; DC -100kHz.

Article no.: 1-G912-2

HBMshop

AC current probe SR661

The AC current probe measures inductively. It is connected by a 2-m-long cable with a BNC connector. A BNC-to-safety lab socket adapter is included.

Currents that can be measured: 100mA – 1200A AC eff; 1Hz-100kHz.

Article no.: 1-G913-2

HBMshop

High-accuracy AC current probe M1V20-2

The high-accuracy AC current probe measures inductively. It is connected by a 2-m-long cable with a BNC connector. A BNC-to-safety lab socket adapter is included.

Currents that can be measured: 50mA – 20A AC; 30Hz – 40kHz.

Article no.: 1-G914-2

HBMshop

Multi GNSS Receiver with USB Interface

Multi GNSS receiver (GPS, GLONASS, BEIDOU COMPASS, GALILEO, QZSS) for positioning and receiving further NMEA based data, with internal antenna on magnetic housing and max. 18 Hz update rate, 4.5 m cable length and USB 2.0 connection.

Article No.: 1-GPS-USB-18Hz

HBMshop

FireWire Extender (ODU-M12)

2 In-line elements to extend the FireWire connection up to 30 m between 2 modules;
Additional parts needed: 2 x 1-KAB272-x and Industrial Ethernet cable (M12, CAT5e/6, max. 30 m).

No power transfer - connection with KAB293-5 is not possible!

Article no.: 1-SCM-FW

HBMshop

System connection

Ethernet cable

The Ethernet cable (CAT5+, 2m) allows the direct connection of modules or measuring instruments to the PC.

Article no.: 1-KAB239-2

HBMshop

Cable connecting module to module

This cable connects two QuantumX/SomatXR modules to each other (ODU==ODU) for power supply routing (max. 1.5A), time synchronization, real time inter connectivity and data transfer.

Article no.: 

  • 1-KAB272-2
  • 1-KAB272-5

HBMshop

Angular cable connecting module to module

This cable with 90° angular plugs connects two QuantumX/SomatXR modules to each other (ODU==ODU) for power supply routing (max. 1.5A), time synchronization, real time inter connectivity and data transfer.

Article no.: 

1-KAB272-W-0.2

HBMshop

Power supply

AC-DC power supply unit 24V

The AC-DC power supply unit supplies measuring instruments with 24V DC voltage.

AC: 100-240V ~ (international AC plugs, 1.5m)

 24V DC, 30W (ODU, 2m).

Article no.: 1-NTX001

HBMshop

Cable for voltage supply of module(s)

Cable for voltage supply of modules

(ODU=== open strands, 3m).

Article no.: 1-KAB271-3

HBMshop

QuantumX Uninterruptible Power Supply (UPS)

The module guarantees an uninterruptible power supply (UPS), for ex., for buffering power drops of up to 80s in a broad temperature range (-40…80°C).

Article no.: 1-UPX001-2

(Technical documentation)

HBMshop

Screw terminal for backplane (BPX)

The screw terminal allows the voltage supply of backplanes with 24V.

Article no.: 1-CON-S1010

HBMshop

Mechanical integration

QuantumX clip connectors

Clip connectors for fast mounting of QuantumX on top of or next to each other.

Article no.: 1-CASECLIP

HBMshop   1-CASECLIP Step File

QuantumX fitting panel

Fitting panel for mounting of QuantumX modules using case clips or a lashing strap.  Basic fastening by 4 screws.

Article no.: 1-CASEFIT

(Technical documentation)

HBMshop   1-CASEFIT Step File

QuantumX protective X frame

Black protection frame for QuantumX functioning as a stacking aid.

Article no.: 1-CASEPROT

HBMshop   1-CASEPROT Step File

QuantumX wall-mount backplane

Backplane for integrating max. 9 QuantumX modules. Additional modules can be connected by FireWire. Backplane for wall or control-cabinet mounting. Power supply: 24V DC / max. 5A (150W)

Note: The package does not include an AC/DC power adapter.

Article no.: 1-BPX001

(Technical documentation)

HBMshop   1-BPX001 Step File

QuantumX backplane – rack

Backplane for integrating max. 9 QuantumX modules. Additional modules can be connected by FireWire. Backplane for wall or control-cabinet mounting. Power supply: 24V DC / max. 5A (150W)

Note: The package does not include an AC/DC power adapter.

Article no.: 1-BPX002

(Technical documentation)

HBMshop   1-BPX002 Step File

QuantumX wall-mount backplane

Backplane for integrating max. 5 QuantumX modules. Additional modules can be connected by FireWire. Backplane for wall or control-cabinet mounting. Power supply: 30 V DC / max. 5A (90W).

Note: The package does not include an AC/DC power adapter.

Article no.: 1-BPX003

(Technical documentation)

HBMshop   1-BPX003 Step File

QuantumX BPX002-SIDE Desktop-Kit

Side panel set for expanding the QuantumX module rack BPX002 to a desktop case.

Article no.: 1-BPX002-SIDE

(Technical documentation)

HBMshop

Software

catman Easy

Software package for easy measurement data acquisition.

The catman Easy main features include convenient channel parameterization using TEDS or the integrated sensor database, measurement job parameterization, individual visualizations, data analysis and event and alarm handling, data storage and export in different formats, e.g. ASCII, Excel, DIAdem, MDF 3/4, or MATLAB.

Installation requires Windows 7/8 or 10. Software maintenance for the first 12 months is included in the package. We recommend an annual renewal.

Article no.: 1-CATMAN-EASY

HBMshop

catman AP

The catman AP main features include

catman Easy + multi recorder, integration of cameras (Easy VideoCam), online + post-process analysis (EasyMath), automation of recurrent activities (EasyScript), offline preparation of measurement projects (EasyPlan), additional functions like electric power library, special filters, frequency spectrum, etc. Additional data processing and reporting.

Article no.: 1-CATMAN-AP

HBMshop

LabVIEW driver

HBM’s LabVIEW driver supports QuantumX, SomatXR, and MGCplus.

LabVIEW 2012 or higher is required. Installation requires Windows 7/8 or 10. Software maintenance for the first 12 months is included in the package.

Article no.: 1-LABVIEW-DRIVER

(Technical documentation)

HBMshop

DIAdem driver (in German only)

HBM’s DIAdem driver supports QuantumX, SomatXR, and MGCplus.

DIAdem 10.1 or higher is required. Installation requires Windows 7/8 or 10. Software maintenance for the first 12 months is included in the package.

Article no.: 1-DIADEM-DRIVER

HBMshop

CANape driver

The CANape driver supports QuantumX and SomatXR.

CANape 10.0 or higher is required. Installation requires Windows 7/8 or 10. Software maintenance for the first 12 months is included in the package.

Note: The CAN function of MX471 or MX840 and their successor models is not supported.

Article no.: 1-CANAPE-DRIVER

(Technical documentation)

HBMshop

QuantumX Accessories CAD Files

Download the CAD step files for this product
QuantumX Accessories CAD step files

Technical Documentation

Title / DescriptionLanguage
Brochures
QuantumX - Brochure English
QuantumX - Brochure (US-Version) English (US)
QuantumX - Broschüre German
QuantumX - Folheto Portuguese
QuantumX - ブローシャー Japanese
QuantumX - 小冊 Chinese
Operating Manuals
HBM Common API - User Manual English
HBM LabVIEW Driver - User Manual English
QuantumX - Bedienungsanleitung German
QuantumX - Operating Manual English
QuantumX - 操作說明 Chinese
QuantumX - 設置マニュアル Japanese
QuantumX CANape Driver - Operating Manual English, German
QuantumX CANbus - Operating Manual English, German
Accessories
QuantumX / SomatXR - Uninterruptible Power Supply - Data Sheet English
QuantumX / SomatXR - Unterbrechungsfreie Stromversorgung - Datenblatt German
QuantumX 1-CON-A1018 - Mounting Instruction English, German
QuantumX Adapter BNC to SubHD15 (SUBHD15-BNC) - Information English, German
QuantumX Adapter for Thermo Mini - Information

SCM-TCK, SCM-TCJ

English, German
QuantumX BPX001/BPX002/BPX003 Backplane - Information English, German
QuantumX BPX002-SIDE Desktop-Kit – Information English, German
QuantumX case clips (CASECLIP) - Istruzioni di montaggio Italian
QuantumX case clips (CASECLIP) - Mounting Instructions English
QuantumX Portamoduli BPX001 - Informativa Italian
QuantumX SCM-HV - Quick Start Guide French, German, English
QuantumX SCM-SG120/350/700/1000 - Quarter Bridge Adapter English, German
QuantumX Thermo-MXBOARD - Mounting Instructions English, German
Declaration of Conformity
1-KAB, K-KAB (cable) - EU Declaration of Conformity Multilanguage
QuantumX - EU Declaration of Conformity Multilanguage
QuantumX - Product Type Pattern Approval Russia 2012 Russian
QuantumX - Product-Type Pattern Approval Russia 2017 Russian
QuantumX SCM-HV - EU Declaration of Conformity Multilanguage
Tech Notes
TECH NOTE: Using WLAN in large scale measurement and telemetry applications

This Tech Note describes why WLAN is one of the most suitable wireless network technologies for large scale measurement and telemetry applications. It will show its potential, advantages and challenges, as well as how it’s already used in real life applications.

English
HBMshop See prices, availability and get an instant quote.