Load Cell Accessories

Conveniently and quickly order your weighing load cell accessories from the HBMshop. You will find more information such as data sheets at the bottom of the website.

Quick navigation: 

Cables and plugs

Cables (Bulk stock)

Junction boxes and converter sets

Safety barriers

Loading foot / Loading feet

Cables and plugs

1-KAB165 - cable with connector for digital load cells

  • PUR (halogen-free) cable with M12 connector
  • For digital load cells
  • IP67 degree of protection with high resistance to oil and chemicals
  • Nominal temperatures -20°C ... +80°C
  • 8 number of cores

Article no.: 

  • 1-KAB165-3 (3 m version)

HBMshop

  • 1-KAB165-6 (6 m version)

HBMshop

  • 1-KAB165-12 (12 m version)

HBMshop

1-KAB168 - cable with connector for analog load cells

  • PUR (halogen-free) cable with M12 connector
  • For analog load cells
  • IP67 degree of protection
  • Nominal temperatures -20°C ... +80°C
  • 8 number of cores

Article no.:

  • 1-KAB168-5 (5 m version)

HBMshop

  • 1-KAB168-20 (20 m version)

HBMshop

1-KAB173 - cable with connector for

Article no.:

  • 1-KAB173-3-1 (3 m version)
  • 1-KAB173-6-1 (6 m version)

HBMshop

1-KAB175 - cable with connector for analog load cells with hygienic design

  • Hygienic design (aseptic) cable with M12 connector
  • For analog load cells
  • IP68/69K degree of protection
  • Nominal temperatures -20°C ... +100°C (momentarily +120°C)
  • 6 number of cores
  • Approx. 50 g plug weight

Article no.:

  • 1-KAB175-3-1 (3 m version)

HBMshop

  • 1-KAB175-6-1 (6 m version)

HBMshop

  • 1-KAB175-12-1 (12 m version)

1-KAB177 - cable with connector for analog load cells with hygienic design

  • Hygienic design (aseptic) cable with M12 connector
  • For analog load cells
  • IP68/69K degree of protection
  • Nominal temperatures -20°C ... +100°C (momentarily +120°C)
  • 6 number of cores
  • Approx. 25 g plug weight

Article no.: 

  • 1-KAB177-3-1 (3 m version)

HBMshop

  • 1-KAB177-6-1 (6 m version)

HBMshop

1-CON-S3003 - cable coupling

Article no.: 1-CON-S3003

HBMshop

Cables (Bulk stock)

CABA1 - 6 wire cable with high capacitive symmetry and PVC coating

  • 6-wire cable
  • Length: 20 m or 100 m
  • Low capacity
  • High capacitive symmetry
  • HBM colour code
  • 6 x 0.14 mm²
  • PVC coating

Article no.:

  • 1-CABA1/20 (20 m version)

HBMshop

  • 1-CABA1/100 (100 m version)

HBMshop

CABE2 - 6 wire cable for Ex applications with high capacitive symmetry and PVC coating

  • 6-wire cable
  • Length: 20 m or 100 m
  • Shield together or each wire pair
  • Low capacity
  • High capacitive symmetry
  • HBM colour code
  • 6 x 0.14 mm²
  • PVC coating
  • Blue colour for intrinsic safe installation

Article no.:

  • 1-CABE2/20 (20 m version)

HBMshop

  • 1-CABE2/100 (100 m version)

HBMshop

CABM1 - 6 wire cable with braided sheath and high capacitive symmetry and TPE coating

  • 6 wire cable
  • Length: 200 m
  • High capacitive symmetry
  • HBM colour code
  • 6 x 0.14 mm²
  • TPE coating
  • Braid sheath

Article no.: 1-CABM1/200

HBMshop

CABT1 - 6 wire flame retardand cable

  • 6 wire cable
  • Length: 50 or 200 m
  • High capacitive symmetry
  • HBM colour code
  • 6 x 0.14 mm²
  • TPE coating
  • Flame retardant according to IEC 60332-2-2

Article no.:

  • 1-CABT1/50 (50 m version)

HBMshop

  • 1-CABT1/200 (200 m version)

HBMshop

Greenline - EMC-compliant measuring cable

EMC-compliant measuring cable minimizing the effect of electromagnetic disturbances

Article no.:

  • 1-MS3106PEMV

HBMshop

  • 1-MS3101SEMV

HBMshop

  • 1-MS3106SEMV

HBMshop

Junction boxes and converter sets

VKD2R-8 - digital junction box

  • Connection of the RS-485 / RS-4222 serial interfaces with 2-wire or 4-wire bus
  • Connection of up to eight digital HBM transducers and electronic units
  • Active bus termination
  • EMC-tested
  • Degree of protection IP65

Article no.: 1-VKD2R-8

HBMshop

VKK1-4 / VKK1R-4 - digital junction box

  • Parallel connection of up to four load cells (VKK1-4)
  • Corner balancing via integrated resistor network
  • EMC-proof acc. to EN45501 due to HBM shielding method
  • Protection class IP65 acc. to EN60529
  • VKK1R-4 with stainless housing

Article no.:

  • 1-VKK1-4A

HBMshop

  • 1-VKK1R-4

HBMshop

VKK2-8 / VKK2R-8 - digital junction box

  • Parallel connection of up to 8 load cells
  • Corner balancing via integrated resistor network
  • EMC-proof according to EN 45501 due to HBM shielding method
  • Protection class IP65 to EN 60529
  • Expandable to more than eight load cells
  • VKK2R-8 with stainless housing

Article no.: 

  • 1-VKK2-8A

HBMshop

  • 1-VKK2R-8

HBMshop

VKK2R-8 Ex - digital junction box

  • EC-type examination certificate PTB05 ATEX 2014
  • Parallel connection of up to 8 load cells for use in potentially explosive atmospheres
  • Off-center load compensation via integrated resistor network
  • Housing in stainless steel
  • II 2 G EEx ia IIC T4 marking (for Zone 1)
  • II 2 D IP65 T 80 °C marking (for Zone 21)
  • II 3 G EEx nA IIC T4 marking (for Zone 2)
  • II 3 D IP65 T 80 °C marking (for Zone 22)

Article no.: 1-VKK2R-8EX

HBMshop

VKK2R-8 IECEx - digital junction box

  • EC-type examination certificate PTB05 ATEX 2014
  • Parallel connection of up to 8 load cells for use in potentially explosive atmospheres
  • Off-center load compensation via integrated resistor network
  • Housing in stainless steel
  • II 2 G EEx ia IIC T4 marking (for Zone 1)
  • II 2 D IP65 T 80 °C marking (for Zone 21)
  • II 3 G EEx nA IIC T4 marking (for Zone 2)
  • II 3 D IP65 T 80 °C marking (for Zone 22)

Article no.: 1-VKK2R-8EX

SC232/422B - interface converter set

  • Conversion of RS-232 to RS-422/485 4-wire or to RS-485 2-wire (switch-selectable)
  • Galvanic isolation
  • High EMC-security (metal housing)
  • Power supply range 8 ... 30VD
  • Incl. plug-in power supply unit and PC-connection cable

Article no.: 1-SC232/422B

HBMshop

Safety barriers

SB01A - safety barrier

  • Three optimized safety barriers for intrinsically safe installation according to ATEX for HBM strain gage load cells
  • EC type examination certificate according ATEX Ex II (1) GD
  • Declaration of conformity for a load cell system EEx ia II C, according to EN 50039, BAS-No.: Ex02E2186
  • Usable with HBM electronic types WE2108, WE 2110 and AED system

Article no.: 1-SB01A

HBMshop

Loading foot / Loading feet

Z6/PCX - loading foot

The PCX loading foot is now available for legal-for-trade Z6 load cells from 5 kg to 500 kg (in small series).

Article no.: 1-Z6/PCX/500KGSet

HBMshop

HLCB/PCX - loading feet

Height-adjustable HLCB/PCX loading feet are designed for use with HLCB load cells to simplify construction of high-precision weighing machines by guaranteeing optimal force application.

Article no.: 1-HLCB/PCX/1.76SET

HBMshop

Load Cell Accessories - Product Literature
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
Mounting Instructions
Italian
French, English, German
English, German
Italian
Italian
Italian
English, German
French, German, English
Operating Manuals
Italian
Accessories
Japanese
English
German
Safety Instructions
French, English, German
German, French, English
Certificates
Flerspråkig
English, German
Declaration of Conformity
Flerspråkig
Flerspråkig
Flerspråkig
Flerspråkig
Flerspråkig
Explosion Protection: Declaration of Conformity

ATEX 94/9/EC, 2014/34/EU

Flerspråkig
Explosion Protection: Safety Instructions
French, English, Spanish, German, Italian, Portuguese
English, German, Russian

VKK2R-8Ex

Russian, German, English

Zone 1 / 21 / 2 / 22

French, English, German, Italian, Spanish, Portuguese
Other
French, English, German, Spanish, Italian
French, German, English
Italian
Italian
German, English