Cost- and time-efficient
- No need for space in the cabinet
- Easy integration
- Economical measurement solution
Amplified Force Sensors and Load Cells (N)
Part of our force measurement portfolio is optionally available with an integrated amplifier. This gives HBK customers a choice between force transducers and strain sensors with the following output signals:
The amplifiers’ technical specifications are perfectly matched to the sensor. Depending on which product you choose, the amplifier is either integrated into the sensor or implemented inline in separate housing. In any case, the dimensions of the sensor do not differ from the respective classical analogue model.



MINIATURE | STANDARD | LARGE FORCES | STRAIN SENSORS | ||
| NOMINAL CAPACITIES | 50 N... 50 kN | 0.5 kN... 200 kN | 200 kN... 10 MN | n.a. | n.a. |
COMPRESSION | C9C | C2 | C6B | SLH700VA | SLB700A/06VA |
| TENSION AND COMPRESSION | U9C | U2B | * | SLH700VA | SLB700A/06VA |
| TENSION AND COMPRESSION FORCE WITH FLANGE MOUNTING | U93A | - | - | - | - |
| AMPLIFIER | INLINE | **INTEGRATED | **INTEGRATED | **INTEGRATED | **INTEGRATED |
| OUTPUT | 0-10 V, 4-20 mA, IO-Link | 0-10 V, 4-20 mA | 0-10 V, 4-20 mA | 0-10 V, 4-20 mA | 0-10 V, 4-20 mA |
| ![]() | ![]() | ![]() | ![]() | |
*Contact us for a way to measure large tensive and compressive forces with an active load cell.
**With the same external dimensions as the passive version of the sensor.