Easy to use, thanks to quick off-center load compensation
C16i: 數位荷重感測器
- 對平臺稱或汽車衡進行偏心負載補償: 通過軟體進行靈敏度調整,無需焊接電阻.
- 更強的維護功能: TRADE® 軟體使系統診斷更方便,甚至通過電話遠端操作.
- 減少硬體需求,無需荷重顯示器和必須的 alibi 印表機.
- 更低的雜訊: 數位信號傳輸.
TRADE® 軟體 – PTB 測試憑證 D09-00.34 – 對顯示和存儲的資料進行分度判定協定. 另外, DDE 介面可以和其他軟體進行資料交換. 對於很多衡器製造商來說,需要做的事情重定後勤軟體,讓其和荷重指示器和 TRADE® 軟體進行通信.
C16i 數位荷重感測器和類比感測器 C16a 就有相同的尺寸.因此,對於衡器的數位化改造非常方便.
C16i 數位荷重感測器應用案例: 數字汽車衡
Intelligent
- Exact measurement results up to accuracy class C4
- Easy off-center load compensation due to high nominal (rated) sensitivity (internally 1,000,000 parts)
- A/D conversion directly in the load cell with RS485 output signal (4-wire)
- Self-centering and self-restoring, with anti-rotation lock against movements around the Y-axis
Flexible
- Legal-for-trade weighing system up to 4,000 parts
- Uniform design for the analog version of the load cell, ideal for retrofitting
- Available in 4 maximum capacities (20 t, 30 t, 40 t, 60 t)
- Approved according to OIML R60 and other internationally accepted certifications
- Standard cable with clearly visible red-color TPE-0 jacket; available up to 40 meters length, optionally with metal mesh.
Versatile to use with high precision and international certificates
Ruggedized
- Measuring body and housing made of stainless steel
- Integrated overvoltage protection
- EMC robust according to EN 45501 and EN 55011
- With IP68 / IP69K resistant to permanent moisture and dirt
- High permissible vibration load
- Sound anti-rotation lock
Resists long-term extreme conditions due to robust design
Product Literature
題目/描述 | 語言 | 產品 | 語言 | 內容類別型 |
---|---|---|---|---|
參數表 | ||||
C16i - Data Sheet | English | |||
C16i - Datenblatt | German | |||
C16i - Hoja de caracteristicas | Spanish | |||
C16i - Prospetto dati | Italian | |||
C16i - Технический паспорт | Russian | |||
C16i - データシート | Japanese | |||
C16i - 数据表 | Chinese | |||
產品手冊 | ||||
HBM weighing technology for industry - Brochure | English | |||
Industrielle Wägetechnik von HBM - Broschüre | German | |||
Tecnologia di pesatura industriale della HBM - Opuscolo | Italian | |||
裝配指導 | ||||
C16i - Istruzioni di montaggio | Italian | |||
C16i - Mounting Instructions | English, German, French | |||
C16i - Инструкция по монтажу | Russian | |||
證書 | ||||
C16i - OIML CS Certificate | English | |||
C16i - Parts Certificate | English, German | |||
Declaration of Conformity | ||||
C16i - EU Declaration of Conformity | 多語言 | |||