Reliable and stable digitization of measured values and parameter storage.
AD105D - Digital Transducer Electronics
The AD105D transducer electronics converts signals supplied by analogue load cells into digital signals. It enables you to benefit from digital precision while continuing to use the systems you already have in place, thus saving time and money.
- Accuracy class: 0.01
- Interfaces: RS-485 (2-wire communication) or CANopen
- Measuring inputs: one digital I/O
Please note: AD105D is only available in units of 10 or 50 pieces.
High measuring quality
For strain gauge sensors and load cells with adjustable output rates of up to 200 measured values per second. Equipped with digital filters, trigger functions, and limit switches, it offers an alternative as a digital all-rounder.
Universal
Due to its simple handling, filter modes, analysis and adjustment options, the electronics is also suitable for dosing and filling machines. The AD105D has one configurable digital control input and output each, and a status LED.
Practical functionality and analysis functions.
Easy integration
The transducer electronics can be conveniently integrated with various system environments using the RS-485 (2-wire half-duplex) and CANopen interfaces. The device is started via a PC and using the free PanelX software.
Universal and ready-to-use at an attractive price.
AD105D Product Literature
題目/描述 | 語言 | 產品 | 語言 | 內容類別型 |
---|---|---|---|---|
Data Sheets | ||||
AD105D - Data Sheet | English | |||
AD105D - Datenblatt | German | |||
Brochures | ||||
HBM weighing technology for industry - Brochure | English | |||
Industrielle Wägetechnik von HBM - Broschüre | German | |||
Tecnologia di pesatura industriale della HBM - Opuscolo | Italian | |||
Mounting Instructions | ||||
PanelX - User Manual | Chinese | |||
Operating Manuals | ||||
AD105D - Operating Manual | English, German | |||
PanelX - Bedienungsanleitung | German | |||
PanelX - Operating Manual | English | |||
Quick Start Guides | ||||
AD105D QuickStart | 多語言 | |||
Declaration of Conformity | ||||
AD105C, AD105D - EU Declaration of Conformity | 多語言 | |||
Other | ||||
AD105D - Compatibility Sheet | English | |||
Device Descriptions | ||||
EDS Files
Date: 07/2023 | Size: 39 KB | 多語言 | |||
Firmware | ||||
WT Release Notes
Description of the AD104C + AD105C (both EOL) /AD105D / FIT5 + FIT7 and PAD firmware releases Date: 07/2023 | Size: 121 KB | 多語言 | |||
Software | ||||
AD105D CAE data for ePLAN Electric P8
Macro-project containing CAE data for ePLAN Electric P8. Date: 03/2021 | Version: 1.0 | Size: 17 MB | 多語言 | |||
PanelX
Panel software for:
Download, unzip and install the Tool on a PC with Windows 7/8/10/11 or 12. Date: 09/2023
|
Version: 2.2.0
|
Size: 26 MB
| 多語言 | |||
PanelX - Bedienungsanleitung
Enthält Hilfen zur Parametrierung und Darstellung/ Speicherung der Messungen der Elektronik über die Software PanelX, sowie die Programmierung über den 3-Zeichen Befehlssatz (API) und Applikationsbeispiele für wägetechnische Anwendungen (Füllen, Dosieren, Kontrollverwiegung). | Size: 4 MB | German | |||
PanelX - User Manual
Contains help for parameterization and display/storage of the electronics measurements via the PanelX software, as well as programming via the 3-character command set (API) and application examples for weighing applications (filling, dosing, check weighing). Date: 10/2022 | Size: 4 MB | 多語言 | |||
PanelX - 用户手册
包含通过 PanelX 软件进行参数化和显示/存储电子测量值的帮助,以及通过 3 字符命令集 (API) 和称重应用程序(填充、计量、检重)的应用示例进行编程。 Date: 10/2022 | Size: 4 MB | Chinese | |||
Tech Notes | ||||
AD105D Tech Notes
This is a quick guide for connecting and parameterizing the AD105D strain gauge (CANopen and RS485 2-wire half-douplex) with PanelX software. | 多語言 | |||