Improved accuracy and calibration in three measuring ranges
CFTplus Force Sensor: Footprint in Compliance with Market Standards, Pre-Stressed and Calibrated
The CFTplus series piezoelectric force transducers are calibrated for three measuring ranges and thus can be used immediately upon installation. There is no need for performing a calibration procedure. The sensitivity is specified in three measuring ranges (1 %, 10%, and 100 %) to guarantee a wide measuring range.
The extremely wide measuring range is typical for the piezoelectric measuring principle. Minimal forces can be reliably measured even under a high initial load.
The CFTplus series force sensors have a minimal displacement, which is why the fundamental frequency is immensely high. Therefore, they are particularly suitable for measuring fast processes, such as press-fit processes.
The EMC-tested force measuring elements are manufactured from rust resistant materials.
- HBM accuracy class: 0.5
- Capacities: 25, 50, 70 and 120 kN
Precise and dynamic
- Three calibration points: 1 %, 10 %, and 100 % of the capacity
- High-quality results owing to the low-drift design
- Ideal for use in dynamic applications due to their high stiffness and fundamental frequency

Extremely wide measuring range and excellent dynamics
Robust design
- The CFTplus are made exclusively from stainless materials
- IP65 degree of protection
- Immunity to electromagnetic interference
- Connection dimensions and connectors comply with market standards

Designed for industrial applications
Easy integration
- Mounting accessories, such as threaded bushings and centering rings, are included in the scope of supply
- Simple installation thanks to flange connections on both sides
- Delivery as pre-stressed and calibrated sensors (no calibration required)
- Available with four different capacities (25 kN, 50 kN, 70 kN, and 120 kN)
- Practical accessories, as well as CMD and CMA charge amplifiers, are available

Fast start-up
3D CAD files for CFTplus Calibrated Piezoelectric Force Transducer
| Download the CAD step files for this product! | ||
|---|---|---|
| PACEline CFTplus CAD step files |
Extensive Range Of Accessories
- Various cables
- Summing boxes for connecting sensors in parallel
- Pre-stressing sets for convenient installation
- Coupling for cable extension
CFTplus Product Literature
| 題目/描述 | 語言 | 產品 | 語言 | 內容類別型 |
|---|---|---|---|---|
| Data Sheets | ||||
| CFT+ - Caractéristiques techniques | French | |||
| CFT+ - Data sheet | English | |||
| CFT+ - Datenblatt | German | |||
| CFT+ - Prospetto Dati | Italian | |||
| CFT+ - 數據表 | Chinese | |||
| Brochures | ||||
| PACEline Piezo Technology - Brochure | English | |||
| PACEline Piezotechnologie - Broschüre | German | |||
| Operating Manuals | ||||
| CFT+ - User manual | English, German, French, Italian, Chinese | |||
| Accessories | ||||
| KAB143, KAB145, KAB176 (cables) - Data Sheet | English | |||
| KAB143, KAB145, KAB176 (câbles) - Caractéristiques techniques | French | |||
| KAB143, KAB145, KAB176 (cavi di collegamento) - Prospetto dati | Italian | |||
| KAB143, KAB145, KAB176 (Kabel) - Datenblatt | German | |||
| Declaration of Conformity | ||||
| CFT/CFT+/CFW/CLP/CSW/CST/CHW - EU Declaration of Conformity | 多語言 | |||