Secure and stable measurement digitization and parameter storage.
The AD112D signal conditioning electronics convert signals from analog strain gauge sensors and load cells into digital signals. This allows you to benefit from digital precision with your existing systems, saving time and money. The integrated standardized weighing functions make it easy to implement scales of all kinds, dynamic checkweighers, and filling systems.
- Accuracy Class: 0.01
- Interfaces: RS-485 (4-wire full-duplex communication) or CANopen
- Control Inputs: two, each configurable as digital input or output
- Parametrization: through free PanelX software for configuration, measurement, and analysis
Please note that the AD112D is only available in units of 10 or 50 pieces.
High Measurement Quality
For strain gauge sensors and load cells with adjustable output rates of up to 1200 measurements per second. Equipped with digital filters, trigger functions, and limit switches, it provides an alternative as a digital all-rounder.
Universal
Due to its ease of use, filter modes, analysis, and adjustment options, the electronics are also suitable for dynamic checkweighers, dosing, and filling machines. The AD112D has two configurable digital control inputs or outputs and status LEDs.
Practical functionality and evaluation functions.
Easy Integration
The compact electronics can be conveniently integrated into various system environments through the RS-485 (4-wire full-duplex communication) and CANopen interfaces. Commissioning is done via PC and the free PanelX software with visualization and measurement data recording or API.
Universal and quickly deployable at an affordable price.
Parameterization via Free PanelX PC Software
Weighing electronics and digital load cells with CANopen, RS485, and Ethernet interfaces can be easily and conveniently put into operation through PanelX. Save time and money.
- Simple menu-guided parameterization of electronics in a clear representation.
- Display, analyze, optimize, and save measurements.
- Save device settings as a backup for security.
- Integrated help functionality for all parameters and functions.
- Available in German, English, French, Chinese
Product Literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
AD112D - Data Sheet | English | |||
AD112D - Datenblatt | German | |||
Brochures | ||||
HBM weighing technology for industry - Brochure | English | |||
Industrielle Wägetechnik von HBM - Broschüre | German | |||
Tecnologia di pesatura industriale della HBM - Opuscolo | Italian | |||
Mounting Instructions | ||||
PanelX - User Manual | Chinese | |||
Operating Manuals | ||||
AD112D - Operating Manual | English, German | |||
PanelX - Bedienungsanleitung | German | |||
PanelX - Operating Manual | English | |||
Declaration of Conformity | ||||
AD112D - EU Declaration of Conformity | Multilanguage | |||
Device Descriptions | ||||
EDS Files
Date: 07/2023 | Size: 39 KB | Multilanguage | |||
Firmware | ||||
WT Release Notes
Description of the AD104C + AD105C (both EOL) /AD105D / FIT5 + FIT7 and PAD firmware releases Date: 07/2023 | Size: 121 KB | Multilanguage | |||
Software | ||||
PanelX
Panel software for:
Download, unzip and install the Tool on a PC with Windows 7/8/10/11 or 12. Date: 09/2023
|
Version: 2.2.0
|
Size: 26 MB
| Multilanguage | |||
PanelX - User Manual
Contains help for parameterization and display/storage of the electronics measurements via the PanelX software, as well as programming via the 3-character command set (API) and application examples for weighing applications (filling, dosing, check weighing). Date: 10/2022 | Size: 4 MB | Multilanguage | |||
Tech Notes | ||||
AD112D Tech Notes
This is a quick guide for connecting and parameterizing the AD112D strain gauge (CANopen and RS485 2-wire half-douplex) with PanelX software. | Multilanguage | |||
AD112D Tech Notes
This is a quick guide for connecting and parameterizing the AD112D strain gauge (CANopen and RS485 2-wire half-douplex) with PanelX software. | German | |||