MGCplus & CANHEADdirect software and firmware downloads
MGCplus
題目 | 描述 | Date | Version | Size | Related Documents |
---|---|---|---|---|---|
HBM Common API 6.2 | The HBM Common API enables users to develop their own PC software application, integrating DAQ systems like QuantumX, SomatXR, PMX and MGCplus. The download includes the free of charge API as well as documentation and example programs in C#. | 01/2022 | 6.2 | 28 MB | Release Notes |
HBM Device Manager | The HBM Device Manager is a service tool to scan the network for available HBM devices. | 12/2019 | 2.0 | 7 MB | Release Notes |
HBM DIAdem Driver | The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit). Only available in German language. Please see the Release Note for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. | 03/2024 | 1.4.0 | 67 MB | Release Notes |
HBM LabVIEW Driver 32-bit | The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. | 02/2021 | 4.0 | 24 MB | Release Notes |
HBM LabVIEW Driver 64-bit | The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. | 02/2021 | 4.0 | 24 MB | Release Notes |
MGCplus CP52 Firmware | Firmware package for CP52 Necessary tools: MGCplus Assistant 4.0 or higher, catman Easy/AP 5.1 or higher, catman Enterprise 7.1 or higher | 09/2023 | 5.8.4.6773 | 26 MB | Release Notes |
MGCplus Firmware | Archive including all current firmware files for all MGCplus and MGCsplit amplifier system components. The archive must be recursively unpacked into the firmware download directory "...download", i. e. including all subdirectories. The Zip file includes the following firmware versions:
| 06/2018 | 3.34 zhx | 16 MB | |
MGCplus MGCpLoad | MGCplus Firmware Loader MGCpLoad. Firmware download program for Windows XP, 7 and 10. | 03/2017 | 3.5.7 | 1 MB | |
MGCplus ML71 CAN | ML71 CAN database for SAE J1939. | 11/2000 | P1.20 | 5 KB | |
MGCplus ML77 GSD Editor | GSD Editor for ML77(B). | 03/2003 | V1.2.1 | 5 MB | |
MGCplus ML77 Profibus DP | PROFIBUS DP GSD and GSE files for ML77: German version: GSD file, English version: GSE file. | 05/2006 | 2.17 | 12 KB | |
MGCplus Source code (GPL) | 10/2011 | 88 MB | |||
MGCplus System CD | English | Deutsch Includes MGCplus Assistant (version 4.1.0.42) | 11/2018 | 4.1.0.42 | 369 MB |
CANHEADdirect - Archive
題目 | 描述 | Date | Version | Size | Related Documents |
---|---|---|---|---|---|
CANHEADdirect Setup | Setup program to configure CANHEADdirect driver and PCAN network for programming with API and LabView driver. | 06/2012 | 3.4.0 | 35 MB |