Beam Load Cells from HBM

In almost all sectors where goods are produced, processed or controlled, a HBM Beam Load Cell and weighing technology component can be found.

For the majority of HBM Beam Load Cells official approval certificates are available.

Many load cells are also available for the various zone areas in accordance with the valid ATEX directive.

Find the right Beam Load Cell for your need:

Pressure Load Cell for pressure measurement (also Pressure transducer or Pressure Sensor)

Force Load Cell for force measurement (also as Force Transducer or Force Sensor)

Get a quote now! Contact HBM's sales team.