HBM Single Point Load Cells have been designed such that their excellent mechanical and measurement properties can be optimally used in a wide range of applications. A Single Point Load Cells is also called Platform Load Cell.

Advantages of HBM Single Point Load Cells / Platform Load Cells:

  • Quick to install thanks to off-center load compensation at the factory (per OIML R76)
  • Extremely fast weighing speed thanks to the very high natural frequency
  • Test certificates make planning quick and easy
  • Different measuring body materials and protection classes suitable for your operating conditions
  • Meets EMC directives (EN 45 501)
  • Compatible mounting dimensions

Single Point Load Cells

Get a quote now! Contact HBM's sales team.