The robust PW2C single point load cell is ideally suited for use in static applications. For example in:

  • Shop-counter scales
  • Conveyor scales
  • Platform scales with only one load cell

PW2C provides both high accuracy and a small temperature coefficient for multi-range applications. Its extended nominal (rated) displacement enables scale overload stops to be easily adjusted.

The maximum platform size is 380x380 mm (PW2C). The base version’s shielded 4-wire connection cable is 350 mm long and intended for use in compact weighing units. In addition to the standard version, HBM offers more add-on options for this load cell, for example, longer cables (up to 6 m) or an adjusted output.

Special Features

  • Accuracy class C3, C3MR with OIML R60 test report, Optional C6 accurency!
  • Max. capacities PW2C: 7.2 kg, 12 kg, 18 kg, 36 kg, 72 kg
  • Off center load compensated (OIML R76)
  • Protection class IP67 (acc. to EN 60 529)
  • Shielded connection cable
  • Material: Aluminum
  • Optimized for static weighing applications

Optional

Order Numbers

1-PW2CMR/7.2KG-1
1-PW2CMR/12KG-1
1-PW2CMR/18KG-1
1-PW2CMR/36KG-1
1-PW2CMR/72KG-1

1-PW2CC6/12KG-1
1-PW2CC6MR/18KG-1
1-PW2CC6MR/36KG-1

HBMshop See prices, availability and get an instant quote.
Get a quote now! Contact HBM's sales team.