Exact measurement results owing to individual cold junctions and optional linearization
QuantumX MX1609KB and QuantumX MX1609TB: For Highly Dynamic Temperature Measurements with up to 600 Hz per Channel
QuantumX MX1609KB and QuantumX MX1609TB thermocouple modules measure temperatures precisely with an accuracy of up to ± 0.5 K. Their extremely short response time makes them ideal for dynamic measurement tasks in research and development. With 16 electrically isolated, freely scalable connector sockets, QuantumX MX1609KB and QuantumX MX1609TB acquire a multidimensional image of the job set-up, for example in complex climate models.
The devices are perfectly integrated into the QuantumX family and can be easily connected to existing systems with Ethernet and Firewire. Quantum MX1609KB is suitable for type K thermocouples, for measuring temperatures between –100 and +1300°C. The QuantumX MX1609TB version – for type T transducers is especially linear between –50 and +200°C and provides even more precise results in this temperature range. The Quantum MX1609 series offers top quality with an outstanding price-to-performance ratio. For more challenging tasks in an electrical environment, the QuantumX MX809B isolated thermocouple data acquisition module is available.
- Accuracy: ± 0.5 K
- Sample rate: Up to 600 Hz per channel
- Measurement inputs: Thermo mini socket type K (green) or T (brown)
Precise measurements
- Exact measurements, accurate to within ± 0.5 K
- Optimized signal conditioning with cold junctions directly on each socket
- Interference-resistant data acquisition with electrically isolated channels
- Low-noise results with active low-pass filters (Bessel, Butterworth)
- Working standard calibration certificate according to ISO 10012 stored in the module
- DAkkS certificate (ISO 17025) from HBM on request
For complex tasks
- Fast response times for highly dynamic temperature measurements
- Multidimensional measurement images with 16 individually scalable channels
- Detailed results with sample rates up to 600 Hz per channel
For multidimensional measurements with 16 individually configurable channels
Easy integration
- Perfectly integrated into the Quantum family using catman as the base software
- Integration into any software
- Individual real-time integration via CAN FD, EtherCAT, or PROFINET
Fast to use thanks to easy connectability and integrability
Intelligent and Accurate Temperature Measurement with Thermocouples
Thermo mini connector with integrated RFID chip or "wireless TEDS".
Télécharger les fichiers CAD pour ce produit | ||
---|---|---|
QuantumX MX1609B Fichiers CAD | ||
QuantumX MX1609B Fichiers CAD pour les accessoires |
Available Versions
- QuantumX MX1609KB: 16-channel data acquisition module for thermocouples of type K
Buy Here - QuantumX MX1609TB: 16-channel data acquisition module for thermocouples of type T
Buy Here - SomatXR MX1609KB-R: 16-channel ultra-ruggedized data acquisition module for use in harsh environments, supporting thermocouples of type K
Buy Here
Technical Documentation
Titre / Description | Langue | Produits | Langue | Types de document |
---|---|---|---|---|
Fiches techniques | ||||
QuantumX MX1609KB - Data Sheet | English | |||
QuantumX MX1609KB - Datenblatt | German | |||
QuantumX MX1609KB - データシート | Japanese | |||
QuantumX MX1609KB - 数据表 | Chinese | |||
QuantumX MX1609TB - Data Sheet | English | |||
QuantumX MX1609TB - Datenblatt | German | |||
QuantumX MX1609TB - データシート | Japanese | |||
QuantumX MX1609TB - 数据表 | Chinese | |||
Brochures | ||||
QuantumX - Brochure | English | |||
QuantumX - Brochure (US-Version) | English (US) | |||
QuantumX - Broschüre | German | |||
QuantumX - Folheto | Portuguese | |||
QuantumX - ブローシャー | Japanese | |||
QuantumX - 小冊 | Chinese | |||
Manuels d’emploi | ||||
HBM Common API - User Manual | English | |||
HBM LabVIEW Driver - User Manual | English | |||
QuantumX - Bedienungsanleitung | German | |||
QuantumX - Operating Manual | English | |||
QuantumX - 操作說明 | Chinese | |||
QuantumX - 設置マニュアル | Japanese | |||
QuantumX CANape Driver - Operating Manual | English, German | |||
QuantumX CANbus - Operating Manual | English, German | |||
Accessoires | ||||
QuantumX / SomatXR - Uninterruptible Power Supply - Data Sheet | English | |||
QuantumX / SomatXR - Unterbrechungsfreie Stromversorgung - Datenblatt | German | |||
QuantumX BPX001/BPX002/BPX003 Backplane - Information | English, German | |||
QuantumX BPX002-SIDE Desktop-Kit – Information | English, German | |||
QuantumX case clips (CASECLIP) - Istruzioni di montaggio | Italian | |||
QuantumX case clips (CASECLIP) - Mounting Instructions | English | |||
QuantumX Portamoduli BPX001 - Informativa | Italian | |||
Declaration of Conformity | ||||
1-KAB, K-KAB (cable)- Déclaration de Conformité | Multilingue | |||
QuantumX - Déclaration de conformité de I’UE | Multilingue | |||
QuantumX - Product Type Pattern Approval Russia 2012 | Russian | |||
QuantumX - Product-Type Pattern Approval Russia 2017 | Russian | |||
Tech Notes | ||||
TECH NOTE - Highly Accurate and Dynamic Temperature Measurement With Thermocouples
This TECH NOTE describes typical requirements and its solution for highly accurate and dynamic temperature measurement using thermocouples in research and development and state off the art measurement technology from HBM achieving absolute temperature accuracy of +/- 0,5 K with data rates up to 500 Hz per channel. | English | |||
TECH NOTE - Analog to Digital Data Path in QuantumX Modules
This TECH NOTE describes in general the digitalization path in QuantumX data acquisition modules, explaining anti-aliasing filter, analog to digital conversion, digital filtering, scaling, datarate and distribution of data within the data acquisition system or to a data sink whether this is a storage medium or gateway. | Multilingue | |||
TECH NOTE - IEEE1588:2008 Precision Time Protocol in Data Acquisition and Testing
This TECH NOTE explains the highly accurate time sync mechanism Precision Time Protocol or short PTP, its advantages and its use in Test & Measurement applications. | Multilingue | |||
TECH NOTE - IEEE1588:2008 PTPv2-Switches and Grandmaster Clocks
This TECH NOTE shows available and tested PTP components together with HBM equipment and can be used as reference source giving you some recommendations. | Multilingue | |||
TECH NOTE: Using WLAN in large scale measurement and telemetry applications
This Tech Note describes why WLAN is one of the most suitable wireless network technologies for large scale measurement and telemetry applications. It will show its potential, advantages and challenges, as well as how it’s already used in real life applications. | English | |||