SomatXR Accessories SomatXR Accessories | HBM

Get the Best Out of Your Rugged DAQ With the Right SomatXR Accessories

Supplementary SomatXR technical accessories to extend the possibilities of your data acquisition system. 
 

SomatXR EX23-R: Rugged 10-Channel Ethernet Switch With PTPv2

This Ethernet switch enables SomatXR and QuantumX modules to be connected to and synchronized with a PC or data recorder.

  • 10 Gigabit Ethernet ports (M12 x coded)
  • 5 of these ports with Power-over-Ethernet (PoE)
  • Precision Time Protocol version 2 (PTPv2)

 

Learn more HBMshop


SomatXR UPX002: Rugged Uninterruptible Power Supply (UPS)

In mobile data acquisition, measurement modules are often supplied by the vehicle battery. The UPS can be used to prevent abnormal termination of a measurement, as the result of a voltage drop or power outage.

  • Protects from voltage drops, short-term power outages, and overvoltage
  • Provides buffer for up to 80 seconds
  • Enables fast re-charging in approximately 50 seconds

 

HBMshop


Multi GNSS Receiver with USB Interface

Multi GNSS receiver (GPS, GLONASS, BEIDOU COMPASS, GALILEO, QZSS) for positioning and receiving further NMEA based data, with internal antenna on magnetic housing and max. 18 Hz update rate, 4.5 m cable length and USB 2.0 connection.

 

HBMshop


SomatXR SCM-R-SG120/350/1000: Rugged Quarter Bridge Adapter

HBM also provides an adapter for the SomatXR universal amplifiers that allows for the measurement of single strain gauges via an external quarter bridge arm in 3-wire configuration.

  • Completion of strain gauges to a full bridge
  • Versions: 120, 350 and 1000 ohms
  • Easy installation and parameterization

 

 

Article no.

SomatXR SCM-R-SG120 (120 ohm)

SomatXR SCM-R-SG350 (350 ohm)SomatXR SCM-R-SG1000 (1000 ohm)
1-SCM-R-SG120-2 1-SCM-R-SG350-2 1-SCM-R-SG1000-2
HBMshopHBMshopHBMshop

 



Questions? Contact us! We’ll be happy to advise you about the right products for your needs.

Contact us!


SomatXR SCM-R-TCK/E/J/T: Rugged Thermocouple Adapter

HBM provides four adapters with a cold junction for the SomatXR MX840B-R that allow for temperature measurement using thermocouples.

  • Type Ktype Etype J and type T versions are available
  • Locking mechanism prevents accidental separation
  • Easy installation and parameterization

 

 

Article no.

SomatXR SCM-R-TCK (type K)SomatXR SCM-R-TCE (type E)SomatXR SCM-R-TCJ (type J)SomatXR SCM-R-TCT (type T)
1-SCM-R-TCK-21-SCM-R-TCE-21-SCM-R-TCJ-21-SCM-R-TCT-2
HBMshopHBMshopHBMshopHBMshop

 


Angular FireWire and Power Supply Cables

HBM offers two new cable variants with angled connectors for FireWire and power supply. This allows setting up a centralized data acquisition system with a smaller footprint.

  • FireWire connection cable between two SomatXR or QuantumX modules with a 90° angled plug (ODU, 0.2m cable, ODU)
  • Power supply cable (ODU 90° angled plug, 5m cable, open ends) for power supply of SomatXR modules

 

 

Article no.

Angular Cable FireWireAngular Cable Power Supply
1-KAB272-W-0.21-KAB294-W-5
HBMshopHBMshop

 


Further Accessories

  • Mechanical connecting elements (CASELINK) and mounting brackets (CASEMOUNT)
  • Power supply, such as power supply units (NTX002 and NTX003) as well as cables and connectors
  • BNC adapter (KAB430)
  • Sensor and system connection (cables and connectors)
  • Protective caps for unused ports

Product Literature

Titre / DescriptionLangue
Brochures
SomatXR - Brochure English
SomatXR - Broschüre German
Operating Manuals
CX22B-R - Bedienungsanleitung German
CX22B-R - User Manual English
CX27C-R - Bedienungsanleitung German
CX27C-R - User Manual English
HBM Common API - User Manual English
HBM LabVIEW Driver - User Manual English
SomatXR MX Modules - User Manual English
SomatXR MX Modules - 取扱説明書 Japanese
SomatXR MX Modules - 操作說明 Chinese
SomatXR MX-Module - Bedienungsanleitung German
Accessories
QuantumX / SomatXR - Uninterruptible Power Supply - Data Sheet English
QuantumX / SomatXR - Unterbrechungsfreie Stromversorgung - Datenblatt German
SomatXR - AC/DC Adapter 120 W - Data Sheet English
SomatXR - Coupling with TEDS - Information English, German
SomatXR - Ethernet Extension Adapter - Mounting Instructions English
SomatXR - Ethernet Plug (ODU, 8-pin, push-pull) - Mounting Instructions English, German
SomatXR - Mounting Brackets for single units - Mounting Instructions English, German
SomatXR - Mounting Brackets for stacked units (Casemount2/3) - Mounting Instructions English
SomatXR - Power Plug (ODU, 4-pin, push-pull) - Mounting Instructions English, German
SomatXR - Quarter Bridge Adapters SCM-R-SG - Data Sheet English
SomatXR - Sensor Plug (ODU, 14-pin, break-away) - Mounting Instructions English, German
SomatXR - Sensor Plug (ODU, 14-pin, push-pull) - Mounting Instructions English, German
SomatXR - Thermocouple Adapter SCM-R-TCX - Data Sheet English
SomatXR - Universal Mounting Fixture (Casemount-UMB) - Data Sheet English
SomatXR Accessories - Data Sheet English
SomatXR Zubehör - Datenblatt German
Safety Instructions
SomatXR - Safety Information English, German
Declaration of Conformity
1-KAB, K-KAB (cable) - EU Declaration of Conformity Multilingue
CX22B(-R)-W - EU Declaration of Conformity Multilingue
MX590B-R - EU Declaration of Conformity Multilingue
SomatXR and accessoires - EU Declaration of Conformity Multilingue
Tech Notes
Integrating Kistler RoaDyn® Wheel Force Transducers into QuantumX / SomatXR Data Recorder

This Tech Note describes how to connect and acquire data from RoaDyn / KiRoad Performance with the central Data Recorder CX22B from the QuantumX or SomatXR series.

English
SomatXR - Tech Notes English
TECH NOTE: Integrated Electronics Piezo-Electric Sensing (IEPE)

Sensors based on piezo-electric and with integrated electronics explained in detail. IEPE characterises a technical standard for piezoelectric sensors which contain built-in impedance conversion electronics with constant current supply. IEPE sensors are used to measure acceleration, acoustics, force or pressure.

Multilingue
TECH NOTE: QuantumX / SomatXR Integration into CANape

This TECH NOTE describes how to integrate QuantumX / SomatXR into CANape via standardized XCP-on-Ethernet.

English
TECH NOTE: QuantumX Integration into ControlDesk from dSPACE

This TECH NOTE describes how to integrate QuantumX / SomatXR into ControlDesk software set up as XCP master via standardized XCP-on-Ethernet.

Multilingue
TN119_HBK_IEPE-Sensing.pdf

IEPE characterises a technical standard for piezoelectric sensors which contain built-in impedance conversion electronics with constant current supply. IEPE sensors are used to measure acceleration, acoustics, force or pressure.

English