arrow_back_ios

Main Menu

See All Software See All Instruments See All Transducers See All Vibration Testing Equipment See All Electroacoustics See All Acoustic End-of-Line Test Systems See All Academy See All Resource Center See All Applications See All Industries See All Services See All Support See All Our Business See All Our History See All Global Presence
arrow_back_ios

Main Menu

See All nCode - Durability and Fatigue Analysis See All ReliaSoft - Reliability Analysis and Management See All Test Data Management See All DAQ Software See All Drivers & API See All Utility See All Vibration Control See All High Precision and Calibration Systems See All DAQ Systems See All S&V Hand-held Devices See All Industrial Electronics See All Power Analyzer See All S&V Signal Conditioner See All Acoustic Transducers See All Current and Voltage Sensors See All Displacement Sensors See All Force Sensors See All Load Cells See All Multi Component Sensors See All Pressure Sensors See All Strain Sensors See All Strain Gauges See All Temperature Sensors See All Tilt Sensors See All Torque Sensors See All Vibration See All Accessories for Vibration Testing Equipment See All Vibration Controllers See All Measurement Exciters See All Modal Exciters See All Power Amplifiers See All LDS Shaker Systems See All Test Solutions See All Actuators See All Combustion Engines See All Durability See All eDrive See All Production Testing Sensors See All Transmission & Gearboxes See All Turbo Charger See All Training Courses See All Acoustics See All Asset & Process Monitoring See All Custom Sensors See All Data Acquisition & Analysis See All Durability & Fatigue See All Electric Power Testing See All NVH See All Reliability See All Vibration See All Weighing See All Automotive & Ground Transportation See All Calibration See All Installation, Maintenance & Repair See All Support Brüel & Kjær See All Release Notes See All Compliance
arrow_back_ios

Main Menu

See All API See All Experimental Testing See All Electroacoustics See All Noise Source Identification See All Environmental Noise See All Sound Power and Sound Pressure See All Noise Certification See All Industrial Process Control See All Structural Health Monitoring See All Electrical Devices Testing See All Electrical Systems Testing See All Grid Testing See All High-Voltage Testing See All Vibration Testing with Electrodynamic Shakers See All Structural Dynamics See All Machine Analysis and Diagnostics See All Dynamic Weighing See All Vehicle Electrification See All Calibration Services for Transducers See All Calibration Services for Handheld Instruments See All Calibration Services for Instruments & DAQ See All On-Site Calibration See All Resources See All Software License Management

Robust repeatability with the U15 force transducer at Ibertest

Ibertest, Spain

Introduction

Material testing machines are used extensively for testing metals, plastics and even foodstuffs as a suitable means of achieving and guaranteeing production quality.

Material testing machines are used extensively for testing metals, plastics and even foodstuffs as a suitable means of achieving and guaranteeing production quality.

chevron_left
chevron_right

Ibertest in Spain manufactures a wide range of material testing machines with nominal loads from 5 N to 5 MN for the following applications:

  • Tensile testing - for static testing of metallic and non-metallic materials
  • Compression testing - for static testing of building materials
  • Dynamic compression and tension testing
  • Multi-axis fatigue testing

 

For reasons of quality as well as traceability to national standards it is periodically necessary to calibrate material testing machines. Calibration is performed on site where the material testing machine is operating.

A reference transducer - with a valid calibration according to the ISO 376 international standard for force transducer calibration - is mounted in the machine in place of the test sample.

The calibration procedure (in accordance with ISO 7500-1) provides the instructions for the calibration of the material testing machine. Different forces must be applied incrementally, and the transducer has to be fitted in different mounting positions. The results are given in a calibration certificate, indicating the class of the machine, its uncertainty factors and characteristics.

The traceability of an Ibertest calibration certificate is documented by ENAC (Spanish calibration service) accreditation. Multilateral agreements ensure that the certificates of secondary ISO 17025 accredited calibration laboratories are accepted worldwide.

The first calibrations using HBM's new U15 force transducer have now been accomplished at Ibertest. The transducer was specially selected due to its high capability of up to 1MN in tension and compression. It is also a highly robust transducer which is ideal for use on site and with a high accuracy class of 0.5 according to ISO 376. The mounting attachments (tension and base adapters) also help to guarantee excellent results, like high repeatability in different mounting positions as well as the minimizing of interpolation errors.

Two additional, available options are helpful for on-site calibrations: A protective cover around the plug is useful for harsh operational conditions. And, TEDS - the transducer electronic data sheet - inside the transducer enables amplifiers to be set up quickly and economically.

To ensure enhanced repeatability and accuracy, Ibertest's calibration service is equipped with automated, computerized systems; semi-automated sytems are also available for machines with older measurement devices. The measuring chain comprises HBM's MGCplus amplifier and a notebook PC. This enables calibration protocols to be issued in real time.Computer-driven calibration chains provide noise-free results and are protected from eventual human error.

As a manufacturer Ibertest perform both force calibration (from 5 N up to 5 MN), and displacement calibration (0 to 50 mm). They additionally offer to routinely carry out maintenance work on material testing machines to ensure operational safety. After a service the customer is assured that his material testing machine is in compliance with the quality regulations according to ISO 9000 standards and that the results of his material tests are correct.

Since 1970, IBERTEST design and manufacture:

  • Machines and equipment for material testing.
  • Special technical developments (custom equipment).
  • Calibration service in force and deformation.
  • Integral design of laboratories, with turnkey execution.
  • Repair and upgrades of machines and test equipment.
  • Specialized technical advice.

For more information visit: https://www.ibertest.es/en

Related Products

No more result to load