Stable measurements up to 300°C
newLight FS73MTP Temperature Sensor
Detect and measure temperature gradients and hot spots easily with multipoint measurements.
With a stainless-steel probe, less than 1mm in diameter, FS73 is capable of measuring temperatures at several points along its length in demanding environments, such as explosive environments, magnetic or radio frequency fields and limited space vessels.
Usable especially for industrial applications; customization of the sensor is also possible – for measurements tailored to your needs.
Sensitive
High precision calibration and fast response to temperature changes.

Passive
Measurements are carried out without having to power the sensors making them inert and passive elements suitable for demanding applications.

Suitable for explosive environments
Multipoint measurements
Easy thermal gradient detection with several measuring points along the probe, as close as every 5 cm or 10 cm.

Standard layout of 10 or 20 measuring points
Select Your Sensor

Questions?
We'll be happy to help you.
Probe Type | Type 1 | Type 2 | Type 3 | Type 4 | Type 5 | Type 6 |
Length (m) | 0.65 | 1.1 | 2.1 | 0.65 | 1.1 | 2.1 |
# FBG | 10 | 10 | 20 | 10 | 10 | 20 |
FBG Spacing (mm) | 50 | 100 | 100 | 50 | 100 | 100 |
Wavelength (nm) | 1505 to 1595 | 1505 to 1595 | 1502.5 to 1597.5 | 1505 to 1595 | 1505 to 1595 | 1502.5 to 1597.5 |
Wavelength spacing (nm) | 10 | 10 | 5 | 10 | 10 | 5 |
Calibration | Standard [-30ºC to 150ºC] | Extended [50ºC to 300ºC] | ||||
Cable | 2m of Ø3mm aramid cable | |||||
Connectors | FC/APC or SC/APC |
If you’re interested in the customization of the sensor for high quantities, please contact us.

Free White Paper Download
An Introduction to Optical Measurement Chains based on Fiber Bragg Gratings (FBG)
- How to choose the right components for your optical monitoring solution
- For which applications can FBG technology be used?
- How can a typical optical Fiber Bragg Grating (FBG) based measurement chain be designed easily?